何をお探しですか?
Faster, Smarter Testing
It’s time to simplify your network, application, and security test solutions
Keysight Extends Test Portfolio to Simplify and Accelerate Network, Application, and Security Testing
With user expectations of anytime, anywhere access, web interfaces are becoming the UI of choice for today’s applications. And modern automation technologies like REST APIs help organizations keep up with constant change. Your network test tools must adapt as well. By leveraging Linux, IPv6, REST API, web browsers, and even QR codes, our test solutions offer users more simplified and faster testing for chips, devices, network, applications, and services.
Network Infrastructure Test
IxNetwork, the industry’s leading network infrastructure test solution, now gives you the option to run the same rigorous tests from a Windows application or, using Web Edition, through a HTML5 web user interface. Protocol emulations and traffic tests, pre-packaged test methodologies, and a REST API browser speed testing, troubleshooting, and automation. With improved scalability, you now have the industry’s highest-scale internet route test solution to validate core router route-table scale under realistic conditions.


Cyber Security Test
Exceeding the performance of other TLS 1.3 test solutions by 3x, BreakingPoint now validates performance and security efficacy of TLS inspection devices with mixed applications and cyber threats over TLS. And to speed testing, our new BreakingPoint QuickTest offers all the power of BreakingPoint in pre-packaged test methodologies that include expert analysis of your test results. Also new for BreakingPoint users, a REST API and API Brower make it easier to modernize your automation and build robust DevOps testing practices.
Application QOE Test
Ensure you’re delivering the quality of experience (QoE) your end users expect. IxLoad now offers the industry’s highest scale and most complete TLS 1.3 test solution. Conforming to the RFC 8446 specifications, testing includes support for PSK and 0-RTT. Additionally, you can use the same strong capabilities of IxLoad for testing video delivery services to validate streaming over the new QUIC transport protocol. Finally, we continue to add new features for testing application delivery systems and services in virtual environments by simplifying test topologies and increasing performance.

Want help or have questions?