(saveFormat "2.3") (date "Mon 15/Sep/2003 17:23:18 ") (veerev "6.1") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (sysconfig) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 27) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 0 MATLABSCRIPT (properties (matlabexpr 9 "X = zeros(Count,1);" "for i=0:Count" " if i < Count/2" " X(i+1) = sqrt(i)*(i);" " else" " X(i+1) = i*2;" " end;" "end;" "")) (interface (input 1 (name "Count") (optional yes)) (output 1 (name "X") (optional yes)))) (device 15 TEXTDISPLAY (interface (input 1 (name "Data")))) (device 26 CONSTANT (properties (name "Count")) (interface (output 1 (name "Real64") (lock name constraints))) (implementation (value Real (data 10)) (initValue Real (data 0)))) (configuration (connect D2:1 D0:1) (connect D0:1 D1:1))) (contextCarrier (wndOrigin 2 2) (wndState res) (active detail) (detail (extent 942 371) (anchorPt 156 -125) (configuration (devCarrierFor 0 (active open) (icon (extent 86 15)) (open (extent 275 217)) (terminals on) (font "Arial" 20) (pinCenter 190 320)) (devCarrierFor 15 (active open) (icon) (open (extent 265 207) (arFont "Arial" 20)) (pinCenter 540 320)) (devCarrierFor 26 (active open) (icon (extent 37 0)) (open (extent 105 34) (showFormat real)) (font "Arial" 20) (titleFont "Arial" 16 bold) (pinCenter -80 322)) (connect D2:1 D0:1 (points 2 -25 320 0 320)) (connect D0:1 D1:1 (points 2 360 320 405 320))) (stackingOrder 0 2 1)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))