(saveFormat "2.3") (date "Mon 15/Sep/2003 15:37:55 ") (veerev "6.1") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 35) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 4 MATLABSCRIPT (properties (matlabexpr 6 "plot(TimeData, YData, \'-*\'); " "grid on;" "legend(LegendNames,-1); " "title(\'Multi trace 2D graph\');" "xlabel(\'Time\');" "ylabel(\'Voltage\');")) (interface (input 1 (name "LegendNames") (optional yes)) (input 2 (name "YData") (optional yes)) (input 3 (name "TimeData") (optional yes)))) (device 19 CONTEXT (properties (name "Generate 5 waveforms") (trigMode deg) (nextID 11) (popupTitleText "UserObject") (popupMoveable 1)) (interface (output 1 (type data) (name "Legend") (lock constraints) (optional yes)) (output 2 (type data) (name "WaveformYData") (lock constraints) (optional yes)) (output 3 (type data) (name "WaveformTimeData") (lock constraints) (optional yes))) (deviceList (device 0 LITERALCONSTANT (properties (name "Function List") (isIndexingEnabled 0)) (interface (output 1 (name "Text") (lock name constraints))) (implementation (value Text (numDims 1) (size 5) (data [ "Cosine" "Sine" "Tri" "Square" "+Ramp" ])) (initValue Text (data "")))) (device 1 FORCOUNT (properties (count 5)) (interface (output 1 (name "Count") (lock name constraints)))) (device 2 FORMULA (properties (name "Random Signal") (expr 4 "Func=a[b];" "amp=random(0,1);" "freq=random(10,100)" "")) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Func") (optional yes)) (output 2 (name "Amp") (optional yes)) (output 3 (name "Freq") (optional yes)))) (device 3 VFUNCTIONGENERATOR (properties (function +Ramp) (frequency 30.94818115234375) (amplitude 0.891510009765625) (dcOffset 0) (degRad Deg) (phaseShift 0) (interval 0.02) (numPoints 256)) (interface (input 1 (name "Function") (tag "Function") (requires (datatype Text) (shape "Scalar")) (lock constraints) (optional yes) (buffer YES)) (input 2 (name "Amplitude") (tag "Amplitude") (requires (datatype Real64) (shape "Scalar")) (lock constraints) (optional yes) (buffer YES)) (input 3 (name "Frequency") (tag "Frequency") (requires (datatype Real64) (shape "Scalar")) (lock constraints) (optional yes) (buffer YES)) (output 1 (name "Func") (lock name constraints)))) (device 4 FROMWAVEFORM (interface (input 1 (name "Wf Data") (requires (datatype Waveform)) (lock name constraints)) (output 1 (name "Real64 Ary") (lock name constraints)) (output 2 (name "Time Span") (lock name constraints)))) (device 5 COLLECTOR (properties (output1D 0)) (interface (input 1 (name "Data") (tag "Data")) (input 2 (type trigger) (name "XEQ") (lock name constraints)) (output 1 (name "Array") (tag "Array")))) (device 6 FORMULA (properties (name "transpose(x)") (expr 1 "transpose(x)")) (interface (input 1 (name "x") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 8 FORMULA (properties (name "Create Time Data") (expr 1 "ramp(256,0,timespan)")) (interface (input 1 (name "timespan") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 10 NOTE (properties (name "Comment") (text2 4 "This Matlab example plots a 2D array " "from data generated in VEE. " "" "A legend, grid, and axis labels are added as well."))) (configuration (connect D0:1 D2:1) (connect D1:1 D2:2) (connect D2:1 D3:1) (connect D2:2 D3:2) (connect D2:3 D3:3) (connect D3:1 D4:1) (connect D4:1 D5:1) (connect D1:0 D5:2) (connect D5:1 D6:1) (connect D4:2 D7:1) (connect D0:1 O1:1) (connect D6:1 O2:1) (connect D7:1 O3:1))) (contextCarrier (active detail) (detail (extent 863 527) (anchorPt -136 186) (configuration (devCarrierFor 0 (active open) (icon (extent 95 35)) (open (extent 155 137)) (font "Arial" 18) (pinCenter 240 -50)) (devCarrierFor 1 (active icon) (icon (extent 68 51) (iconImage "loop.icn")) (open (extent 95 31)) (pinCenter 250 130)) (devCarrierFor 2 (active icon) (icon (extent 94 34)) (open (extent 178 82)) (terminals on) (pinCenter 370 120)) (devCarrierFor 3 (active icon) (icon (extent 118 53) (iconImage "virtual.icn")) (open (extent 186 175)) (terminals on) (pinCenter 500 120)) (devCarrierFor 4 (active icon) (icon (extent 112 51) (iconImage "unbuild.icn")) (open (extent 12 50)) (terminals on) (pinCenter 640 120)) (devCarrierFor 5 (active icon) (icon (extent 53 25)) (open (extent 96 54)) (terminals on) (pinCenter 770 120)) (devCarrierFor 6 (active icon) (icon (extent 75 15)) (open (extent 100 31)) (terminals on) (pinCenter 870 120)) (devCarrierFor 8 (active icon) (icon (extent 106 15)) (open (extent 176 70)) (terminals on) (pinCenter 800 210)) (devCarrierFor 10 (active open) (icon (extent 68 0) (iconImage "notepad.icn")) (open (extent 525 117) (editing disabled)) (font "Arial" 18 bold) (titleBg "Teal") (pinCenter 650 -80)) (connect D0:1 D2:1 (points 6 320 -50 340 -50 340 40 310 40 310 110 320 110)) (connect D1:1 D2:2 (points 2 286 130 320 130)) (connect D2:1 D3:1 (points 2 419 110 438 110)) (connect D2:2 D3:2 (points 2 419 120 438 120)) (connect D2:3 D3:3 (points 2 419 130 438 130)) (connect D3:1 D4:1 (points 2 561 120 581 120)) (connect D4:1 D5:1 (points 2 698 110 741 110)) (connect D1:0 D5:2 (points 5 250 158 250 180 720 180 720 130 741 130)) (connect D5:1 D6:1 (points 2 799 120 830 120)) (connect D4:2 D7:1 (points 4 698 130 710 130 710 210 744 210)) (connect D0:1 O1:1 (points 4 320 -50 340 -50 340 -93 998 -93)) (connect D6:1 O2:1 (points 4 910 120 930 120 930 77 998 77)) (connect D7:1 O3:1 (points 4 855 210 880 210 880 247 998 247))) (stackingOrder 6 0 2 1 3 4 5 8 7)))) (device 21 NOTE (properties (name "Comment") (text2 4 "This Matlab example plots a 2D array " "from data generated in VEE. " "" "A legend, grid, and axis labels are added as well."))) (device 22 NOTE (properties (name "Warranty Disclaimer") (text2 4 "This example is provided as an" "illustration \"as is\", and Agilent Technologies" "makes no warranty of any kind" "with regard to this example."))) (device 26 CONFIRM25 (interface (output 1 (name "Go") (lock name constraints))) (implementation)) (configuration (connect D1:1 D0:1) (connect D1:2 D0:2) (connect D1:3 D0:3) (connect D0:0 D4:0))) (contextCarrier (wndOrigin 2 2) (wndState res) (active detail) (detail (extent 948 521) (anchorPt 196 -83) (configuration (devCarrierFor 4 (active open) (icon (extent 86 45)) (open (extent 315 177)) (terminals on) (font "Arial" 20) (pinCenter 455 390)) (devCarrierFor 19 (active icon) (icon (extent 215 85)) (terminals on) (titleFont "Arial" 18 bold) (pinCenter -30 360)) (devCarrierFor 21 (active open) (icon (extent 68 0) (iconImage "notepad.icn")) (open (extent 445 117) (editing disabled)) (font "Arial" 18 bold) (titleBg "Teal") (pinCenter 420 190)) (devCarrierFor 22 (active icon) (icon (extent 338 48) (iconImage "disclaim.icn") (label off)) (open (extent 419 127) (editing disabled)) (pinCenter 0 140)) (devCarrierFor 26 (active open) (icon) (open (extent 59 29)) (title off) (pinCenter 420 530)) (connect D1:1 D0:1 (points 2 80 330 195 330)) (connect D1:2 D0:2 (points 4 80 360 110 360 110 390 195 390)) (connect D1:3 D0:3 (points 4 80 390 100 390 100 450 195 450)) (connect D0:0 D4:0 (points 2 420 481 420 513))) (stackingOrder 3 0 4 1 2)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))