(saveFormat "2.3") (date "Mon 15/Sep/2003 17:42:07 ") (veerev "6.1") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (sysconfig) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 2) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 0 MATLABSCRIPT (properties (matlabexpr 8 "t=0:pi/10:2*pi;" "[X,Y,Z] = cylinder(4*cos(t));" "subplot(2,2,1); mesh(X);" "subplot(2,2,2); mesh(Y);" "subplot(2,2,3); mesh(Z);" "subplot(2,2,4); mesh(X,Y,Z);" "" ""))) (device 1 CONFIRM25 (interface (output 1 (name "Go") (lock name constraints))) (implementation)) (configuration (connect D0:0 D1:0))) (contextCarrier (wndOrigin 57 20) (wndState res) (active detail) (detail (extent 614 391) (anchorPt 0 0) (configuration (devCarrierFor 0 (active open) (icon (extent 86 45)) (open (extent 325 177)) (terminals on) (font "Arial" 20) (pinCenter 290 180)) (devCarrierFor 1 (active open) (icon) (open (extent 47 22)) (title off) (pinCenter 290 320)) (connect D0:0 D1:0 (points 2 290 271 290 306))) (stackingOrder 0 1)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))