Agilent Technologies

VISA: Monitor Channels Set Up, Select One of the Channels, and Get a Reading (Monitor) from that Channel Read Me

This sample program demonstrates how to monitor channels set up on the 34970A by calling the channel list, allowing the user to select one of the channels, and then getting a reading (Monitor) from that channel.

Date: Sep 2003

Version: 1.0

Language: Microsoft® Visual Basic 6

Instruments: DMMs

OS Requirements: Microsoft Windows® 98 SE, NT® 4.0, ME, 2000, or XP

Additional Software: Agilent IO Libraries M.01.01.04 (or later)

This sample program demonstrates how to monitor channels set up on the 34970A by calling the channel list, allowing the user to select one of the channels, and then getting a reading (Monitor) from that channel. The program calls the module DAQ_34970A to set a scan and then get the readings from the instrument. The module DAQ_34970.bas was created by the 34970A Code Wizard VB6.0 add in. The module was modified to call a routine that places data onto the form.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006