(saveFormat "7.0") (date "Tue 25/Apr/2006 11:08:52 ") (veerev "7.0.6310.0") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (sysconfig (iodevice "SA@1419" (type GPIB) (gateway "This host") (channel 14) (subchannel 19) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "Source@1415" (type GPIB) (gateway "This host") (channel 14) (subchannel 15) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1416" (type GPIB) (gateway "This host") (channel 14) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1418" (type GPIB) (gateway "This host") (channel 14) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1417" (type GPIB) (gateway "This host") (channel 14) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@719" (type GPIB) (gateway "This host") (channel 7) (subchannel 19) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@718" (type GPIB) (gateway "This host") (channel 7) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@717" (type GPIB) (gateway "This host") (channel 7) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@716" (type GPIB) (gateway "This host") (channel 7) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "Source@715" (type GPIB) (gateway "This host") (channel 7) (subchannel 15) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SpecAna" (type GPIB) (gateway "This host") (channel 14) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "CSA" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (errorChecking 0) (isIncremental 0) (ppAddr "141.121.92.156") (model "") (VISAddr "141.121.92.156"))) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 80) (popupTitleText "CSA Trace Data") (popupMoveable 1)) (deviceList (device 5 TOFROMSOCKET (properties (transactions 8 "WRITE TEXT \":CALC:MARK1:MODE POS\" EOL" "WRITE TEXT \":CALC:MARK1:MAX\" EOL" "WRITE TEXT \":CALC:MARK1:Y?\" EOL" "READ TEXT Marker REAL64" "WRITE TEXT \":UNIT:POW?\" EOL" "READ TEXT Units STR" "WRITE TEXT \":CALC:MARK1:X?\" EOL" "READ TEXT Frequency REAL64")) (interface (input 1 (type control) (name "Host Name") (tag "Host Name") (requires (datatype Text) (shape "Scalar")) (lock name constraints) (optional yes)) (output 1 (name "Marker") (optional yes)) (output 2 (name "Units") (optional yes)) (output 3 (name "Frequency") (optional yes)) (output 4 (type exception) (name "Error") (lock name constraints) (optional yes))) (implementation (attr iopath socket "connect" "0.0.0.0" 5025 (readTerm "\n") (fs " ") (eol "\n") (multiField fullSyntax) (arrayFormat block) (timeout 5) (byteOrder 0)))) (device 10 START25) (device 57 MESSAGEBOX (properties (position 711 388) (message "No instrument found at this IP address.") (symbol Exclamation)) (interface (output 1 (name "OK") (lock name constraints))) (implementation (customButtons 0) (displayMode 3) (buttons "OK") (buttonLabel1 "OK") (buttonLabel2 "") (buttonLabel3 "") (bdefault "OK"))) (device 70 INPUTDLG (properties (name "Enter IP Address") (position 741 268) (prompt "Enter your IP Address:") (initialValue "0.0.0.0") (valueConstraint "strLen(value)>0") (vErrorMessage "You must enter text.")) (interface (output 1 (name "Value") (lock name constraints)) (output 2 (name "Cancel") (lock name constraints))) (implementation (inputType "text"))) (device 71 TEXTDISPLAY (properties (name "Marker Amplitude")) (interface (input 1 (name "Data")))) (device 72 TEXTDISPLAY (properties (name "Amplitude Units")) (interface (input 1 (name "Data")))) (device 73 EXITPROCESS (properties (code 0))) (device 78 TEXTDISPLAY (properties (name "Marker Frequency")) (interface (input 1 (name "Data")))) (configuration (connect D3:0 D0:0) (connect D3:1 D0:1) (connect D0:4 D2:0) (connect D1:0 D3:0) (connect D0:1 D4:1) (connect D0:2 D5:1) (connect D3:2 D6:0) (connect D0:3 D7:1))) (contextCarrier (wndOrigin 38 46) (wndState res) (active detail) (detail (extent 1089 868) (anchorPt -89 182) (configuration (devCarrierFor 5 (active open) (icon (extent 97 54)) (open (extent 334 256)) (terminals on) (pinCenter 540 270)) (devCarrierFor 10 (active open) (icon) (open (extent 43 24)) (title off) (pinCenter 540 -10)) (devCarrierFor 57 (active icon) (icon (extent 78 17)) (open (extent 217 132)) (terminals on) (pinCenter 840 400)) (devCarrierFor 70 (active icon) (icon (extent 91 25)) (open (extent 234 107)) (terminals on) (pinCenter 540 70)) (devCarrierFor 71 (active open) (icon (extent 100 0)) (open (extent 144 26)) (pinCenter 900 180)) (devCarrierFor 72 (active open) (icon (extent 90 0)) (open (extent 144 26)) (pinCenter 900 240)) (devCarrierFor 73 (active icon) (icon (extent 27 15)) (open (extent 63 31)) (pinCenter 630 100)) (devCarrierFor 78 (active open) (icon (extent 99 0)) (open (extent 144 26)) (pinCenter 900 300)) (connect D3:0 D0:0 (points 2 540 85 540 121)) (connect D3:1 D0:1 (points 6 588 60 600 60 600 40 280 40 280 270 300 270)) (connect D0:4 D2:0 (points 3 779 360 840 360 840 389)) (connect D1:0 D3:0 (points 2 540 4 540 55)) (connect D0:1 D4:1 (points 2 779 180 825 180)) (connect D0:2 D5:1 (points 2 779 240 825 240)) (connect D3:2 D6:0 (points 3 588 80 630 80 630 90)) (connect D0:3 D7:1 (points 2 779 300 825 300))) (stackingOrder 1 6 2 0 7 5 4 3)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))