(saveFormat "7.0") (date "Tue 25/Apr/2006 11:05:30 ") (veerev "7.0.6310.0") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (sysconfig (iodevice "SA@1419" (type GPIB) (gateway "This host") (channel 14) (subchannel 19) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "Source@1415" (type GPIB) (gateway "This host") (channel 14) (subchannel 15) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1416" (type GPIB) (gateway "This host") (channel 14) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1418" (type GPIB) (gateway "This host") (channel 14) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@1417" (type GPIB) (gateway "This host") (channel 14) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@719" (type GPIB) (gateway "This host") (channel 7) (subchannel 19) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@718" (type GPIB) (gateway "This host") (channel 7) (subchannel 18) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@717" (type GPIB) (gateway "This host") (channel 7) (subchannel 17) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SA@716" (type GPIB) (gateway "This host") (channel 7) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "Source@715" (type GPIB) (gateway "This host") (channel 7) (subchannel 15) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "SpecAna" (type GPIB) (gateway "This host") (channel 14) (subchannel 16) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (eoiEnabled 1) (model "" (standard 488))) (iodevice "CSA" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (errorChecking 0) (isIncremental 0) (ppAddr "141.121.92.156") (model "") (VISAddr "141.121.92.156"))) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 77) (popupTitleText "CSA Trace Data") (popupMoveable 1)) (deviceList (device 10 START25) (device 28 TOFROMSOCKET (properties (transactions 5 "WRITE TEXT \":UNIT:POW DBM\" EOL" "WRITE TEXT \"FORM:DATA REAL,64\" EOL" "WRITE TEXT \"FORM:BORD NORM\" EOL" "WRITE TEXT \"TRAC:DATA? TRACE1\" EOL" "READ BINBLOCK Trace REAL64 ARRAY:*")) (interface (input 1 (type control) (name "Host Name") (tag "Host Name") (requires (datatype Text) (shape "Scalar")) (lock name constraints) (optional yes)) (output 1 (name "Trace") (optional yes)) (output 2 (type exception) (name "Error") (lock name constraints) (optional yes))) (implementation (attr iopath socket "connect" "0.0.0.0" 5025 (readTerm "\n") (fs " ") (eol "\n") (multiField fullSyntax) (arrayFormat block) (timeout 5) (byteOrder 0)))) (device 57 MESSAGEBOX (properties (position 160 202) (message "No instrument found at this IP address.") (symbol Exclamation)) (interface (output 1 (name "OK") (lock name constraints))) (implementation (customButtons 0) (displayMode 3) (buttons "OK") (buttonLabel1 "OK") (buttonLabel2 "") (buttonLabel3 "") (bdefault "OK"))) (device 69 YPLOT (properties (name "Trace Data")) (interface (input 1 (name "Trace1") (lock constraints))) (implementation (tracePin 1) (graphMode rectangular) (autoAutoY))) (device 73 INPUTDLG (properties (name "Enter IP Address") (position 751 201) (prompt "Enter your IP Address:") (initialValue "0.0.0.0") (valueConstraint "strLen(value)>0") (vErrorMessage "You must enter text.")) (interface (output 1 (name "Value") (lock name constraints)) (output 2 (name "Cancel") (lock name constraints))) (implementation (inputType "text"))) (device 74 EXITPROCESS (properties (code 0))) (device 75 EXITPROCESS (properties (code 0))) (configuration (connect D4:0 D1:0) (connect D4:1 D1:1) (connect D1:2 D2:0) (connect D1:0 D3:0) (connect D1:1 D3:1) (connect D0:0 D4:0) (connect D4:2 D5:0) (connect D2:1 D6:0))) (contextCarrier (wndOrigin 63 25) (wndState res) (active detail) (detail (extent 1042 891) (anchorPt -69 63) (configuration (devCarrierFor 10 (active open) (icon) (open (extent 43 24)) (title off) (pinCenter 540 0)) (devCarrierFor 28 (active open) (icon (extent 97 54)) (open (extent 334 225)) (terminals on) (pinCenter 555 250)) (devCarrierFor 57 (active icon) (icon (extent 78 17)) (open (extent 217 132)) (terminals on) (pinCenter 800 420)) (devCarrierFor 69 (active open) (icon (extent 68 0) (iconImage "display.icn")) (open (extent 404 356) (displayMode 36) (graphType cartesian) (gridType grid) (scale 0 (name "Y Scale") (domainName "X Scale") (Yspacing 1) (Xspacing 2) (pen 9) (show 1) (range -100 10 4 linear)) (domain 0 400 4 linear) (trace 0 onScale 0 (name "Trace1") (traceColor "Yellow") (lineType 12) (pointType 0)) (markerColor "Dark Gray")) (pinCenter 540 610)) (devCarrierFor 73 (active icon) (icon (extent 91 25)) (open (extent 234 107)) (terminals on) (pinCenter 540 50)) (devCarrierFor 74 (active icon) (icon (extent 27 15)) (open (extent 63 31)) (pinCenter 640 100)) (devCarrierFor 75 (active icon) (icon (extent 27 15)) (open (extent 63 31)) (pinCenter 850 460)) (connect D4:0 D1:0 (points 2 540 65 540 117)) (connect D4:1 D1:1 (points 6 588 40 610 40 610 90 300 90 300 250 315 250)) (connect D1:2 D2:0 (points 3 764 310 800 310 800 409)) (connect D1:0 D3:0 (points 2 540 365 540 411)) (connect D1:1 D3:1 (points 6 764 190 780 190 780 390 320 390 320 610 335 610)) (connect D0:0 D4:0 (points 2 540 14 540 35)) (connect D4:2 D5:0 (points 3 588 60 640 60 640 90)) (connect D2:1 D6:0 (points 3 841 420 850 420 850 450))) (stackingOrder 1 0 5 3 2 6 4)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))