This program is an example program that can be used to generate a user defined trace
on the 34950A module. The user can select/enter all the appropriate parameters and
generate a waveform. The parameters are: Clock Source, Channel Width, Logic Polarity,
High Level Value, Handshake Rate, Number of Times for Trace Output, Slot and Channel
Number, and trace data entry. The program uses the Synchronous Strobe for the trace.
The program requires that VISA is installed in your computer. VISA comes with the
Agilent I/O Library Suite 14.
Include the visa32.vb file. This file comes with Agilent I/O Library Suite 14.0
or above.
The program was developed in Microsoft(r) Visual Basic .NET 2003 version 7.1
Date: April 18, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET 2003 version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Com Version: Use Agilent I/O Library Suite 14.0 or above
Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation
Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.
You have a royalty-free right to use, modify, reproduce and distribute these example
files (and/or any modified version) in any way you find useful, provided that you
agree that Agilent has no warranty, obligations or liability for any Sample
Application Files.
Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.