Agilent Technologies

IVI COM: 34951A and VB.NET User Generated Trace Example


This program is an example program that can be used to generate a standard waveform
trace or user defined trace on the 34951A module. The user can select/enter all the
appropriate parameters and generate a waveform. The parameters are: clock cource,
trigger, frequency, points, number of times for a trace output, slot and channel
number, and voltage and offset levels.

This program is an example program intended for use with Microsoft Visual Basic .NET
2003 version 7.1 and the Agilent IVI COM driver for the 34980A and 34951A.


Date: April 18, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET 2003 version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
Library: Agilent IO Suite 14.0 or above
    Agilent34980A.Interop
    Agilent34951A.Interop
    IviDmm 3.0 Type Library
    IviDriver 1.0 Type Library
    IviSwtch 3.0 Type Library


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006