Agilent Technologies

34980A IVI-COM and VISUAL Basic.NET Measurement Example Program

34980A IVI and VBNET Measurement Example Program

This program sets the 34980A for 2 simple scans that make both DCV and type J
thermocouple temperature measurements. The program also checks the instrument and
module identification to make sure there is communication between the 34980A and
the computer, and the correct module is installed. The returned data is entered
into a list box.

This program is an example program intended for use with Microsoft Visual Basic .NET
2003 version 7.1 and the Agilent IVI COM driver for the 34980A.

This program uses the Agilent IVI COM objects to program the instrument.
To use the IO object in another Visual Basic project, set the reference to
include the following libraries under the project's References menu:
    IVI Agilent34980 (Agilent Technologies) 1.2 Type Library
    IviDmm 3.0 Type Library
    IviDriver 1.0 Type Library
    IviSwtch 3.0 Type Library


Date: September 21, 2005
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
Library: IVI Agilent34980 (Agilent Technologies) 1.2 Type Library
      IviDmm 3.0 Type Library
      IviDriver 1.0 Type Library
      IviSwtch 3.0 Type Library
      VISA Com using Agilent IO Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2005 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006