Agilent Technologies

34980A IVI-COM and VISUAL C# Measurement Example Program

34980A IVI and C# Measurement Example Program

This program sets the 34980A for 2 simple scans that make both DCV and type J
thermocouple temperature measurements. The program also checks the instrument and
module identification to make sure there is communication between the 34980A and
the computer, and the correct module is installed. The returned data is entered
into a list box.

The program was developed in Microsoft® C# (C Sharp) .NET 2003 and the Agilent IVI
COM driver for the 34980A.

This program uses the Agilent IVI COM objects to program the instrument.
To use the IO object in another C# project, set the reference to include the
following libraries under the project's References menu:
    IVI Agilent34980A 1.2 Type Library
    IviDmm 3.0 Type Library
    IviDriver 1.0 Type Library


Date: September 21, 2005
Version: 1.0.0.0
Language: Microsoft® C# (C Sharp) .NET 2003
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
Library: IVI Agilent34980A 1.2 Type Library
     IviDmm 3.0 Type Library
   &nbsp IviDriver 1.0 Type Library
   &nbsp VISA Com using Agilent IO Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2005 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006