Agilent Technologies

34980A IVI and VCNET 2005 Measurement Example Program

This program sets the 34980A for 2 simple scans that make both DCV and type J
thermocouple temperature measurements. The program also checks the instrument and
module identification to make sure there is communication between the 34980A and the
computer, and the correct module is installed. The returned measurements are output
in a list box.

This program requires either a 34921A or 34925A (with program modification) module.

This program is an example program intended for use with the Agilent IVI COM driver
for the 34980A.

The program was developed in Microsoft® Visual C++ .NET 2005 as a WIN32 project.


Date: August 16, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual C++ .NET 2005
Operating System: Windows(r) 98SE, NT 4.0, 2000, XP
Library: IVI Agilent34980A (Agilent Technologies) 1.3 Type Library
     IviDmm 3.0 Type Library
     IviDriver 1.0 Type Library
     IviSwtch 3.0 Type Library
     Agilent IO Library Suite 14.0 or above
IVI Driver version: 1.3.7.0


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.

top of page


© Agilent 2000-2006