Agilent Technologies

34410A, 34411A VISA and VBNET Sampled Measurements Example Program


This program sets the 34410A, 34411A for 10 DCV measurements on the 10V range with
a 1 second delay between the measuremnts. The measurements are started with BUS
trigger (i.e., software trigger). The program also checks the instrument id to make
sure there is communication between the computer and instrument.

For GPIB, the program uses the status byte to determine when measurements are made;
for USB and LAN, the program reads the Standard Event Register

The program requires that VISA is installed in your computer. VISA comes with the
Agilent I/O Library Suite 14 or above.

Include the visa32.vb file. This file comes with Agilent I/O Library Suite 14.0 or above.
The program was developed in Microsoft® Visual Basic .NET 2003 version 7.1


Date: April 19, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic .NET 2003 version 7.1
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Version: Use Agilent I/O Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006