This sample spreadsheet uses the Agilent 3494A General Purpose Instrument Control to read an instrument's response to the IEEE488.2 *IDN? command and place the results in cell 'A1'. It will also make a dc voltage measurement using an Agilent 34401A and place it in call 'A2'.
Date: Sep 2003
Version: 1.0
Language: Microsoft® Excel
Instruments: DMMs
OS Requirements: Microsoft Windows® 98 SE, NT® 4.0, ME, 2000, or XP
Additional Software: Agilent IO Libraries M.01.01.04 (or later)
This sample spreadsheet uses the Agilent 3494A General Purpose Instrument Control to read an instrument's response to the IEEE488.2 *IDN? command and place the results in cell 'A1'. It will also make a dc voltage measurement using an Agilent 34401A and place it in call 'A2'.
AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.
Windows is a U.S. registered trademark of Microsoft Corporation.
Microsoft is a U.S. registered trademark of Microsoft Corporation.
Windows NT is a U.S. registered trademark of Microsoft Corporation.
Copyright © 2004 Agilent Technologies, Inc.