Agilent Technologies

VISA: Waveform Download using Visual C++ Read Me

This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A.

Date: October 6, 2004
Version: 1.0.0.0
Language: Microsoft® Visual C++ version 6.0
Operating System: Windows® 98, 95, NT® 4.0, 2000, or XP
VISA Version: Use Agilent I/O Library version M.01.01.04 or above

This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Agilent 33220A. The waveforms can be downloaded as a comma separated list of double values (-1 to +1 full scale values), a comma separated list of integer values (-8191 to +9191 full scale values), or integer values converted to a definite length arbitrary block data.

The program requires that the VISA drivers are installed in the computer. VISA comes with the Agilent I/O Library. Also link the visa32.lib file and include the visa.h file in the project.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006