Agilent Technologies

IntuiLink Control: Digitized Measurements using VB Read Me

This program makes a 4100 points digitizing measurement and stores the readings in memory.

Date: November 1, 2004
Version: 1.0.0.0
Language: Microsoft® Visual Basic version 6.0
Operating System: Windows® 98, 95, NT® 4.0, 2000, or XP
Program Required: Agilent IntuiLink for Multimeters version 1.1

This program makes a 4100 points digitizing measurement and stores the readings in memory. The program uses a single trigger to start the measurements. The readings are read from memory and loaded into a list box.

The readings are stored internally as Double Integers allowing the 3458A to store a maximum of 5120 readings (this example only stores 4100).

This program uses the Agilent 3494A control to program the instrument. The control is supplied by the Agt3494A.ocx file that comes with the IntuiLink for Multimeter software.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006