Agilent Technologies

VISA: How to Call Wrapped Agilent VEE Pro UserFunctions in Visual Basic .NET Using the Agilent T&M Toolkit Read Me

This sample program uses Microsoft® Visual Basic .Net to call the wrapped lib.vee dll (lib.dll) and demonstrates the use of the VEE Wrapper Wizard in Agilent T&M Toolkit and the simplified calling conventions.

Date: Sep 2003

Version: 1.0

Language: Microsoft Visual Basic .NET

Instruments: No Instruments

OS Requirements: Microsoft Windows® 98 SE, NT® 4.0, ME, 2000, or XP

Additional Software: Agilent IO Libraries M.01.01.04 (or later)

 

This sample program uses Microsoft® Visual Basic .Net to call the wrapped lib.vee dll ( lib.dll) and demonstrates the use of the VEE Wrapper Wizard in Agilent T&M Toolkit and the simplified calling conventions. NOTE: You must create the lib.dll from the lib.vee file prior to running this sample by running the sample program: CreateVeeWrapper. This sample is adapted from the VB6 CallableVee Sample shipped with Agilent VEE Pro. This sample is intended as a supplement to Agilent T&M Toolkit for Visual Studio® .NET. The purpose of this source code is to demonstrate the use of Agilent VEE Pro functions through the generated VEE Wrapper class.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Visual Studio is a registered trademark of Microsoft Corporation in the United States and/or other countries.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006