Agilent Technologies

Direct I/O: E5515C Transmit Power Measurement on a GSM Mobile Phone Read Me

This sample program uses a 8960 Wireless Communications Test Set running a GSM/GPRS Test or Lab Application to make TX Power measurements on a GSM mobile phone.

Date: Apr 2005

Version: 1.0

Language: Agilent VEE Pro 7.5 (or later)

Instruments: Wireless Communications Test Set

OS Requirements: Microsoft® Windows® 2000 or XP

Additional Software: Agilent IO Libraries 14.0 (or later)

This sample program configures the 8960 Wireless Communications Test Set running a GSM/GPRS Test or Lab Application to make TX Power measurements on a GSM mobile phone. When started, the program checks if a GSM/GPRS application is activated. Then the application asks the user to initiate a mobile originated call, setup the TX Power measurement, measure the TX Power and release the call. The user has the option to perform one single measurement or multiple measurements. The average, minimum, maximum TX Power and standard deviation are displayed on the panel in the case of multiple measurements.

To run this sample program, the 8960 Wireless Communications Test Set configuration should include hardware option 002 and at least one of the following Test or Lab Applications:

Please refer to the 8960 Wireless Communications Test Set page for more information.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

 

Copyright © 2005 Agilent Technologies, Inc.


© Agilent 2000-2006