(saveFormat "2.3")
(date "Mon 12/Jan/2004 12:09:40 ")
(veerev "6.2")
(platform "PC")
(execMode v6)
(filterNAN 0)
(workspaceStackingOrder M)
(SaveCF no)
(device 0 ROOTCONTEXT
(properties
(trigMode deg)
(nextID 4)
(popupTitleText "Untitled")
(popupMoveable 1))
(deviceList
(device 0 TOFROMSOCKET
(properties
(transactions 2 "WRITE TEXT \"*idn?\" EOL" "READ TEXT x STR"))
(interface
(output 1
(name "x")
(optional yes)))
(implementation
(attr iopath socket "connect" "156.140.151.112" 7777
(readTerm "\n")
(fs " ")
(eol "\n")
(multiField fullSyntax)
(arrayFormat block)
(timeout 60)
(byteOrder 0))))
(device 1 TEXTDISPLAY
(interface
(input 1
(name "Data"))))
(device 2 NOTE
(properties
(name "Warranty Disclaimer")
(text2 4 "This example is provided as an"
"illustration \"as is\", and Agilent Technologies"
"makes no warranty of any kind" "with regard to this example.")))
(device 3 NOTE
(properties
(text2 15 "VEE allows for communication"
"with the E8257C over the LAN interface" "using the To/From Socket object." ""
"Parameters to set in the To/From" "Socket are:" ""
"1) Connect Port/Bind Port:  Toggle it" "to \"Connect Port\""
"2) Port number should be specified as 7777"
"3) Host Name:  IP address of the E8257C" "4) Timeout (in seconds):  60 " "" ""
"")))
(configuration
(connect D0:1 D1:1)))
(contextCarrier
(wndRestoredOrigin 2 2)
(wndRestoredExtent 783 501)
(wndState max)
(active detail)
(detail
(extent 792 444)
(anchorPt 1 0)
(configuration
(devCarrierFor 0
(active open)
(icon)
(open
(extent 231 157))
(terminals on)
(pinCenter 160 220))
(devCarrierFor 1
(active open)
(icon)
(open
(extent 365 67))
(pinCenter 550 220))
(devCarrierFor 2
(active icon)
(icon
(extent 338 48)
(iconImage "disclaim.icn")
(label off))
(open
(extent 419 127)
(editing disabled))
(pinCenter 410 60))
(devCarrierFor 3
(active open)
(icon
(iconImage "notepad.icn"))
(open
(extent 335 87)
(editing enabled))
(pinCenter 290 380))
(connect D0:1 D1:1
(points 2 308 220 365 220)))
(stackingOrder 0 1 2 3))
(numberFormats
(realFormat standard)
(realSigDigits 4)
(realRadixSpec 4)
(integerBase decimal))))