!!!! 6 0 1 990113083 V503c ! Device : 27s29 ! Function : PROM_3-State 4K x 8 ! revision : B.01.00 ! safeguard : standard_sttl ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential warning "Pull-ups are required to test high-impedance outputs." warning "(Pins 14,13,12,11,9,8,7,6)" vector cycle 600n receive delay 500n assign VCC to pins 20 assign GND to pins 10 assign Address_bus to pins 19,18,17,16,5,4,3,2,1 assign Data_bus to pins 14,13,12,11,9,8,7,6 assign Data_D0 to pins 6 !AT Added for minimum pin test. assign Data_D1 to pins 7 !AT Added for minimum pin test. assign Data_D2 to pins 8 !AT Added for minimum pin test. assign Data_D3 to pins 9 !AT Added for minimum pin test. assign Data_D4 to pins 11 !AT Added for minimum pin test. assign Data_D5 to pins 12 !AT Added for minimum pin test. assign Data_D6 to pins 13 !AT Added for minimum pin test. assign Data_D7 to pins 14 !AT Added for minimum pin test. assign Chip_Select_Bar to pins 15 family TTL power VCC, GND inputs Address_bus, Chip_Select_Bar outputs Data_bus outputs Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for minimum pin test. outputs Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for minimum pin test. disable Data_bus with Chip_Select_Bar to "1" when Chip_Select_Bar is "1" inactive Data_bus ! Note: default trace specification set load on groups Data_bus to pull up !**************************************************************************** !**************************************************************************** vector Address_Counter_1 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_bus to "00000000" upcounter Address_bus end vector vector Address_Counter_2 set Chip_Select_Bar to "0" set Address_bus to "111111111" set Data_bus to "00000000" downcounter Address_bus end vector vector Address_Disable set Chip_Select_Bar to "1" set Address_bus to "000000000" set Data_bus to "00000000" graycounter Address_bus end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Address_Counter_D0 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D0 to "0" upcounter Address_bus end vector vector Address_Counter_D1 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D1 to "0" upcounter Address_bus end vector vector Address_Counter_D2 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D2 to "0" upcounter Address_bus end vector vector Address_Counter_D3 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D3 to "0" upcounter Address_bus end vector vector Address_Counter_D4 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D4 to "0" upcounter Address_bus end vector vector Address_Counter_D5 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D5 to "0" upcounter Address_bus end vector vector Address_Counter_D6 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D6 to "0" upcounter Address_bus end vector vector Address_Counter_D7 set Chip_Select_Bar to "0" set Address_bus to "000000000" set Data_D7 to "0" upcounter Address_bus end vector !**************************************************************************** !**************************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" preset counter Address_Counter_D0 compress repeat 255 times count Address_Counter_D0 compress end repeat end unit unit "awaretest D1 Test" preset counter Address_Counter_D1 compress repeat 255 times count Address_Counter_D1 compress end repeat end unit unit "awaretest D2 Test" preset counter Address_Counter_D2 compress repeat 255 times count Address_Counter_D2 compress end repeat end unit unit "awaretest D3 Test" preset counter Address_Counter_D3 compress repeat 255 times count Address_Counter_D3 compress end repeat end unit unit "awaretest D4 Test" preset counter Address_Counter_D4 compress repeat 255 times count Address_Counter_D4 compress end repeat end unit unit "awaretest D5 Test" preset counter Address_Counter_D5 compress repeat 255 times count Address_Counter_D5 compress end repeat end unit unit "awaretest D6 Test" preset counter Address_Counter_D6 compress repeat 255 times count Address_Counter_D6 compress end repeat end unit unit "awaretest D7 Test" preset counter Address_Counter_D7 compress repeat 255 times count Address_Counter_D7 compress end repeat end unit unit "ROM Test lower" preset counter Address_Counter_1 compress repeat 2048 times count Address_Counter_1 compress end repeat end unit unit "ROM Test upper" preset counter Address_Counter_2 compress repeat 2048 times count Address_Counter_2 compress end repeat end unit unit "Disable test" preset counter Address_Disable compress repeat 512 times count Address_Disable compress end repeat end unit ! End of Test