Signal Studio for V2X

技術概要

 N7626C

  • Create Keysight validated and performance optimized reference signals in compliance with 3GPP based cellular V2X signals (PC5 Sidelink)
  • Create cellular V2X signals with fully coded PSSS, SSSS, PSBCH, PSCCH and PSSCH signals and channels
  • Provide fixed reference channel (FRC) wizard for cellular V2X signals
  • Support multi-UE scheduling
  • Accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation

Simplify Cellular V2X Signal Creation

Keysight Technologies, Inc. Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Signal Studio’s performance-optimized reference signals — validated by Keysight — enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.

Component and Transmitter Test

Signal Studio’s capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback.

  • Parametric test of components, such as amplifiers and filters
  • Performance characterization and verification of RF sub-systems and transmitters

Receiver Test

Signal Studio’s advanced capabilities enable you to create fully channel-coded

signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:

  • Performance verification and functional test of receivers, during RF/baseband integration and system verification
  • Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs

Apply your signals in real-world testing

Once you have setup your signals in Signal Studio, you can download them to a variety of Keysight instruments. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.

Vector signal generators MXG/EXG/CXG 3 X-Series

MXG/EXG with frequency extension (option FRQ) 3

PSG 2

M9381A PXIe VSG

M9383B/M9384B Microwave Signal Generator

M9484C VXG Microwave Signal Generator 5

First generation MXG N5182A 4

ESG-C E4438C 4

  • M9420A/M9421A PXIe VXT
  • E6640A EXM Communication Test Set
  • M8190A Wideband AWGN 1

Component and Transmitter Test

Signal Studio generates RF performance optimized V2X waveform which enables you to characterize the power and modulation performance of your components and transmitters. Easy manipulation of a variety of signal parameters, including transmission bandwidth, cyclic prefix, and modulation type, simplifies signal creation.

  • Create spectrally-correct V2X signals for channel power, spectral mask, and spurious testing
  • Set parameters such as signal bandwidth and channel modulation type (QPSK, 16QAM and 64 QAM) for modulation verification and analysis, such as EVM tests
  • View CCDF, spectrum, time domain, and power envelope graphs to investigate the effects of power ramps, modulation formats, power changes, clipping, and other effects on device performance
  • Adjust baseband filter to achieve a balance among ACPR, EVM, and narrow resource block spectrum performance