技術概要
Signal Studio for Digital Video N7623C
Create Keysight validated and performance optimized reference waveforms compliant with DVB-T/H, DVB-T2, DVB-C/S/S2/S2X, ISDB-T/TB/TSB/TMM, ATSC, ATSC-M/H, DTMB (CTTB), CMMB, J.83 Annex A/B/C, and DOCSIS 1.x/2.0/3.0/3.1 standards
– Perform BER tests with PN sequence, all 1s, all 0s, or user-defined data patterns or subjective evaluation with MPEG2-TS or ColorBar demo file
– Real-time fading, SFN simulation, MISO simulation, AWGN, and interferers for conformance testing with Signal Studio for Real-time Fading (N7605C)
– Accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation
Simplify Digital Video Signal Creation
Keysight Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. For digital video standards including DVB-T/H, DVB-T2, DVB-C/S/S2/S2X, ISDB-T/TB/TSB/TMM, ATSC, ATSC-M/H, DTMB (CTTB), CMMB, J.83 Annex A/B/C, and DOCSIS 1.x/2.0/3.0/3.1, Signal Studio’s performance optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.
Component and transmitter test
Signal Studio’s advanced capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback.
The applications for these coded, statistically correct signals include:
– Parametric test of components, such as amplifiers, filters, gap-filler and repeater
– Performance characterization and verification of RF sub-systems
Receiver test
Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), frame error rate (FER), packet-error-rate (PER), or subjective failure point (SFP) analysis.
Applications include:
– Performance verification and conformance test of receivers, during RF/baseband integration and system verification
– Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs
– Receiver chipset design and verification, performance test (IC design house or certification lab)
– Receiver module integration and verification (terminal vendors)
– Receiver manufacturing for phones (smart phones) or set top boxes
Apply your signals in real-world testing
Once you have set up your signals in Signal Studio, you can download them to a variety of Keysight instruments and software platforms. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.
– Vector signal generators
– X-Series: MXG and EXG
– PSG
– ESG
– First-generation MXG
– M9381A PXIe VSG
– E6640A wireless test set
– M819xA arbitrary waveform generator
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.
何をお探しですか?