技術概要
Keysight Technologies
Signal Studio for cdma2000®/1xEV-DO N7601C
Technical Overview
– Create Keysight validated and performance optimized reference signals compliant with IS-95A, cdma2000 and 1xEV-DO Rev. A and Rev. 0
– Perform UE and BTS component testing
– Perform UE and BTS receiver conformance testing with predefined configurations in all of the supported radio formats and mixed format configurations
– Perform UE and BTS receiver testing with transport-channel coding
– Accelerate the signal creation process with a user interface based on parameterized and graphical signal configuration and tree-style navigation
Simplify cdma2000 and 1xEV-DO Signal Creation
Keysight Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. For cdma2000 and 1xEV-DO, Signal Studio’s performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices. Through its application-specific user-interface you’ll create standards-based and custom test signals for component, transmitter, and receiver test.
Component and transmitter test
Signal Studio’s basic capabilities use waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms and download files for playback. The applications for these partially coded, statistically correct signals include:
– Parametric test of components, such as amplifiers and filters
– Performance characterization and verification of RF sub-systems
Receiver test
Signal Studio’s advanced capabilities enable you to create fully channel-coded signals for receiver bit-error-rate (BER), block-error-rate (BLER), packet-error-rate (PER), or frame error rate (FER) analysis. Applications include:
– Performance verification and functional test of receivers, during RF/baseband integration and system verification
– Coding verification of baseband subsystems, including FPGAs, ASICs, and DSPs
More advanced capabilities operate in real-time mode, which is used to define the parameters of nonrepeating and dynamically changing signals needed for receiver testing. A graphical interface provides a direct instrument connection for parameter transfer and closed-loop or interactive control during signal generation.
Apply your signals in real-world testing
Once you have setup your signals in Signal Studio, you can download them to a variety of Keysight instruments and software platforms. Signal Studio software complements these platforms by providing a cost-effective way to tailor them to your test needs in design, development and production test.
– Vector signal generators
– X-Series: MXG and EXG
– PSG
– ESG
– First-generation MXG
– M9381A PXIe VSG
– E6640A EXM wireless test set
– M8190/95A arbitrary waveform generator
– M9420/21A PXIe VXT vector transceiver
何をお探しですか?