Evolved Testing Methods to Achieve DDR4 Compliance

アプリケーションノート

Overview

With an ever-growing demand to go faster and use less power within a reduced footprint, double data rate (DDR) memory technology has evolved significantly in the past five years.

DDR4 is the fourth-generation of double data rate SDRAM memory. DDR4 enables significantly higher bandwidth for data transfer than DDR3 and offers evolutionary improvements in speed, density and power over previous generation memory. These advances subsequently promote higher performance and energy efficiency for enterprise, micro-server, and tablet applications—allowing designers to build devices with smaller chip footprints, that consume less power, and generate less heat.

DDR4 memory architecture combines key features of DDR3 (bidirectional DQS) and a data bus similar to GDDR5 (CRC and data error detection capability). But DDR4 signals do exhibit a few significant behavioral differences from previous-generation DDR solutions. These key differences are driving the creation of a new testing methodology.

×

営業担当者からご連絡させていただきます。

*Indicates required field

ご希望の連絡手段を選択してください。*必須項目です。
Preferred method of communication? ご登録のEメールアドレスの変更
Preferred method of communication?

続行することにより、プライバシーポリシーにご同意頂いたものとみなします。 こちらのデータの利用方法については、キーサイトのプライバシーステートメントをご確認ください。キーサイトプライバシーステートメント にご同意頂いたものとみなします。また、弊社及び弊社販売店からご連絡を差し上げる場合がございます。

ありがとうございました。

A sales representative will contact you soon.