Product Fact Sheets
Keysight
M9290A CXA-m PXIe Signal Analyzer
Product Fact Sheet
Industries and Applications
Product Description
In test system development, one of your crucial requirements is doing more in less space—but this often means tradeoffs between footprint and precision in signal analysis. That is, until now: we’ve expanded the X-Series with the CXA-m, a PXIe signal analyzer that offers fully specified performance up to 26.5 GHz. A rich set of measurement capabilities, including swept and FFT modes in the same instrument, accelerates tasks such as the identification of spurious signals and harmonics.
The CXA-m also reduces time and effort in system development. For example, it ensures seamless transitions between R&D, manufacturing and maintenance by providing compatibility with code written for Keysight’s X-Series signal analyzers and ESA spectrum analyzers. Ready-to-use drivers and SCPI commands simplify evaluation and programming.
Main Features and Benefits
Specifications and Characteristics
Software Information
Ordering Information
PICMG and PICMG logo, CompactPCI and the CompactPCI logo, “PCIe” and “PCI EXPRESS” are registered trademarks and/or service marks of PC-SIG.
Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.
何をお探しですか?