Column Control DTX

N4970A PRBS generator 10 Gb/s

データシート

Key Features

Internal fixed-frequency clock source

Wide operating range, from 50 Mb/s to 12.5 Gb/s

RMS jitter ~ 1.0 ps

Fast rise/fall times ~ 25 ps

Small size – 3.5” x 3.5” x 1”

Multiple output patterns: 27, 210, 215, 223, 231

Multiple mark ratios: 1/2, 1/4, 1/8

Differential outputs

Description

The N4970A PRBS generator 10 Gb/s is a self contained 10 Gb/s pseudo random bit sequence (PRBS) generator. The N4970A PRBS generator 10 Gb/s can be configured to use an external clock source allowing operation from 50 Mb/s to 12.5 Gb/s. Five different PRBS pattern lengths and three mark density ratios are available via user selectable jumpers. Differential data outputs provide signal levels via the front panel SMA connectors. The N4970A PRBS generator 10 Gb/s’ small size, measuring just 3.5 x 3.5 x 1.0”, allows for close placement to the device under test.

Application

The N4970A PRBS generator 10 Gb/s can be used as a digital source for stimulus/response measurements of high speed logic devices. Characterizing waveform distortion of high speed telecommunication components is simplified with the source’s low jitter and fast rise/fall times. Production environments can take advantage of the source’s simple interface, low power consumption and small size.

×

営業担当者からご連絡させていただきます。

*Indicates required field

ご希望の連絡方法をお知らせください。 *必須項目です。
Preferred method of communication? ご登録のEメールアドレスの変更
Preferred method of communication?

送信ボタンのクリックによりお客様情報の収集と利用方法をお伝えする キーサイトプライバシーステートメント にご同意頂いたものとみなします。また、弊社及び弊社販売店からご連絡を差し上げる場合がございます。

ありがとうございました。

A sales representative will contact you soon.

Column Control DTX