Product Fact Sheets
Product Fact Sheet
The Keysight Technologies, Inc. attenuator/switch drivers provide remote or front panel drive control for programmable attenuators and electromechanical or solid state switches.
These attenuator/switch drivers provide an intuitive user interface, a variety of switching options, software programmability, and remote control features for quick, easy design validation and automated testing.
Key features
- User-friendly interface
Quick setup, switching, and remote control of small scale ATE
- Multiple connectivity options
GPIB, USB or LAN for easy remote integration
- External VDC port connects
Compatible with any type of switch and provides forward compatibility with Keysight 11713A
- Built-in counter
Monitor the life cycle of attenuators and switches
何をお探しですか?