Product Fact Sheets
Product Fact Sheet
Frequency ranges: 100 Hz to 100 kHz
Cost-effective LCR Meter that Addresses Many Applications
Keysight Technologies, Inc. 4263B LCR meter is a cost-effective universal LCR Meter, designed for both production test and evaluating a variety of components.
Key features
1. High-quality measurement
- 11 impedance parameters (Z, Y, L, C, R, X, G, B, D, Q, θ)
- 0.1% basic accuracy
- Test signal I and V monitoring function
- Broad selection range of test fixtures
2. Efficient electrolytic capacitor measurement
- High speed measurements even at low frequencies (25 ms @100 Hz/120 Hz)
- Circuit protection against capacitor discharge (4 J)
- Internal DC bias (1.5 V, 2 V)
- Accurate low impedance measurement
3. Transformer measurement capability (Option 4263B-001)
- N, M, DCR measurement functions
- 16060A transformer test fixture to minimize the need of DUT connection changes
4. Ease of system integration
- GPIB and handler interfaces
- Built-in comparator
- Contact check function
- Up to 4 m cable extension
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.
何をお探しですか?