Why Migrate from Power Meter E4418/4419B to N1913/1914A

アプリケーションノート

A New Power Meter for Average or Complex Modulation Power Measurement

 

Continuous average power is the most common power measurement that users make. Therefore, the power meter and the power sensor must achieve accurate power measurement. Keysight Technologies, Inc. is introducing the N1913/1914A EPM Series power meter, a low-cost power meter that replaces its legacy E4418/4419B EPM Series power meter. The new N1913/1914A offers more features, including compatibility with existing Keysight power sensors, multichannel power measurement, and a more intuitive graphical user interface.

 

This document compares the specifications of the legacy E4418/4419B to those of the new N1913/1914A. It also outlines seven reasons to migrate from the E4418/4419B to N1913/1914A.