Configuration Guides
Be Ready for the Future
Invest your capital budget wisely with a solution based on Keysight’s E6680E Wireless Test Set. The hardware is ready for future requirements of Institute of Electrical and Electronics Engineers (IEEE) 802.11be and Fifth Generation (5G) frequency range one (FR1) device test with bandwidth to 800 MHz and frequency to 7.3 GHz.
Choose your bandwidth and frequency range
The IEEE defines bandwidths for Wi-Fi 6 and Wi-Fi 6E to 160 MHz. Bandwidths up to 320 MHz are added with 802.11be, soon to be released. Chipsets and devices supporting 160 MHz bandwidth are common today and devices with higher bandwidths will be available soon.
The 6 GHz band is new with Wi-Fi 6E, extending the frequency range of WLAN to 7.125 GHz. The 3rdGeneration Partnership Project (3GPP) will soon support using this same band for 5G with frequencies to 7.125 GHz.
The E6680E offers three bandwidths for flexible investment options: 200 MHz, 400 MHz, and 800 MHz. Also offered are two frequency ranges with maximum frequency of 6 GHz or 7.3 GHz. Software licensing enables quick and easy upgrades to bandwidth and frequency later without modifying the E6680E hardware.
Configure Hardware
The E6680E hardware includes the chassis, reference, and embedded controller by default.
Select transceiver, bandwidth, and frequency options
Start by configuring one transceiver (TRX), then add and configure more TRX, if desired. Bandwidth and frequency options apply to TRX 1, TRX 2, and the pair of TRX 3 and TRX 4, as noted.
Option number |
Description |
Requirement |
E6680E-001 |
TRX 1 |
Mandatory |
• E6680E-B2X |
Bandwidth, 200 MHz for TRX 1 |
Default |
• E6680E-B4X |
Bandwidth, 400 MHz for TRX 1 |
Optional |
• E6680E-B8X |
Bandwidth, 800 MHz for TRX 1 |
Optional |
• E6680E-F06 |
Frequency range, 380 MHz to 6 GHz for TRX 1 |
Default |
• E6680E-F07 |
Frequency range, 380 MHz to 7.3 GHz for TRX 1 |
Optional |
E6680E-002 |
Add TRX 2 |
Optional |
• E6680E-B2X |
Bandwidth, 200 MHz for TRX 2 |
Default |
• E6680E-B4X |
Bandwidth, 400 MHz for TRX 2 |
Optional |
• E6680E-B8X |
Bandwidth, 800 MHz for TRX 2 |
Optional |
• E6680E-F06 |
Frequency range, 380 MHz to 6 GHz for TRX 2 |
Default |
• E6680E-F07 |
Frequency range, 380 MHz to 7.3 GHz for TRX 2 |
Optional |
E6680E-004 |
Add TRX 3 and 4 |
Optional |
• E6680E-B2X |
Bandwidth, 200 MHz for TRX 3 and 4 |
Default |
• E6680E-B4X |
Bandwidth, 400 MHz for TRX 3 and 4 |
Optional |
• E6680E-B8X |
Bandwidth, 800 MHz for TRX 3 and 4 |
Optional |
• E6680E-F06 |
Frequency range, 380 MHz to 6 GHz for TRX 3 and 4 |
Default |
• E6680E-F07 |
Frequency range, 380 MHz to 7.3 GHz for TRX 3 and 4 |
Optional |
×
営業担当者からご連絡させていただきます。
*Indicates required field
ありがとうございました。
A sales representative will contact you soon.
何をお探しですか?