Choose a country or area to see content specific to your location
애플리케이션 노트
1. Overview of Full Bypass Path
The Full Bypass Path (FBP) is available for UXA and PXA Series Signal Analyzers (N9040B, N9041B, N9042B, N9030B). FBP combines the Low-Noise Path (LNP) and Microwave Preselector Bypass (MPB) to improve error vector magnitude (EVM) performance when measuring wideband signals in the power range of –15 to +20 dBm by lowering signal path loss thus improving sensitivity. Full Bypass is not available on the MXA Signal Analyzer (N9020B), since it does not have a low noise path to be able to bypass the low band switch. The Full Bypass Path was first introduced on N9040Bs with option H1G and then was made available on N9041Bs with H1G. More recently in 2020, the Full Bypass Path was made available on all UXA and PXAs with wideband digitizer options B2X or B5X and that have options LNP and MPB. In the year 2021, N9042B launched with the FBP option as standard. Options LNP and MPB are standard on UXA and are optional on PXA.
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.