お探しのページはこちらでしょうか.
その他の検索結果:
Choose a country or area to see content specific to your location
何をお探しですか?
関連キーワード
No product matches found - System Exception
検索結果
- ホーム
- 製品とサービス
- 信号発生器(シグナルジェネレータ)
- Xシリーズ アジャイル信号発生器 — UXG
- N5191A UXG X-Series Agile Signal Generator, Modified Version
N5191A UXG X-Series Agile Signal Generator, Modified Version
The N5191A UXG X-Series agile signal generator, modified version, provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
販売元: キーサイトオンライン販売
スタート価格:
The N5191A UXG X-Series agile signal generator, modified version, provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.
HIGHLIGHTS
- Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
- Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
- Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
- Quickly characterize antennas over a wide frequency range with fast frequency tuning
- Performance without requiring an export license
- 10 kHz frequency resolution
- 100 μs switching speed up to 31.6 GHz; 500 µs up to 40 GHz
- Amplitude range of +10 to -10 dBm
- Standard phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
- 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
- 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (40 GHz model only)
- Country-specific power cord
- Documentation set (CD-ROM)
- One day of on-site startup assistance
機能の拡張
ご要望、ご質問はございませんか。