検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

E5063A ENAシリーズ ネットワーク・アナライザ

購入窓口

¥ 1,557,538 参考価格*

Configure

オプション & アップグレード

オプション

詳細: 構成ガイドを見る

E5063A-PLG Continental European power cord - ONLY FOR EU DISTR W MULT PWR CORD STANDARDS
Accessories
E5063A-820 Add mouse
E5063A-810 Add keyboard
E5063A-1CP Rack mount and front handle kit
E5063A-1CN Front handle kit
E5063A-1CM Rack mount kit
Test set
E5063A-285 2-port test set, 100 kHz to 8.5 GHz
E5063A-245 2-port test set, 100 kHz to 4.5 GHz
E5063A-2H5 2-port test set, 100 kHz to 18 GHz
E5063A-205 2-port test set, 100 kHz to 500 MHz
E5063A-215 2-port test set, 100 kHz to 1.5 GHz
E5063A-235 2-port test set, 100 kHz to 3 GHz
E5063A-265 2-port test set, 100 kHz to 6.5 GHz
E5063A-2D5 2-port test set, 100 kHz to 14 GHz
Storage
E5063A-019 Standard Data Storage
Calibration documentation
E5063A-A6J ANSI Z540-1-1994 Calibration
E5063A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
Features
E5063A-011
E5063A-010
Wireless power transfer
E5063A-006
E5063A-721 Add GPIB
E5063A-722 Not required GPIB
E5063A-732 Not required Handler IO
E5063A-731 Add Handler IO

保守用オプション&ソフトウェア・ライセンス

詳細: 構成ガイドを見る

校正サービスプラン
R-50C-011-3 キーサイト標準校正3年プラン
R-50C-011-5 キーサイト標準校正5年プラン
R-50C-011-7 キーサイト標準校正7年プラン
R-50C-011-10 キーサイト標準校正10年プラン
Return to service center warranty and service plan for Japan
R-51B-001-7ZJ 5年間の保証(引取)を7年間の保証(引取)へ延長
R-51B-001-10ZJ 5年間の保証(引取)を10年間の保証(引取)へ延長
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
スタートアップ・アシスタンス
PS-S20-01 スタートアップ・アシスタンス
PS-S20 スタートアップ・アシスタンス
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
PS-S20-ENA Startup Assistance

購入後のアップグレード

詳細: アップグレードガイドを見る

E5063AU E5063A upgrade
Perpetual and Non-network licenses
E5063AU-011 Time domain analysis/Test Wizard - Fixed, perpetual license
E5063AU-010 Time domain analysis
E5063AU-006 Wireless power transfer analysis - Fixed, perpetual license
Additional features
E5063AU-285 Upgrade from 4.5 GHz to 8.5 GHz
E5063AU-2H5 Upgrade from 4.5 GHz to 18 GHz
E5063AU-2H6 Upgrade from 8.5 GHz to 18 GHz
E5063AU-210 Upgrade from 500 MHz to 1.5GHz
E5063AU-230 Upgrade from 500 MHz to 3 GHz
E5063AU-231 Upgrade from 1.5 GHz to 3 GHz
E5063AU-240 Upgrade from 500 MHz to 4.5 GHz
E5063AU-241 Upgrade from 1.5 GHz to 4.5 GHz
E5063AU-243 Upgrade from 3 GHz to 4.5 GHz
E5063AU-260 Upgrade from 500 MHz to 6.5 GHz
E5063AU-261 Upgrade from 1.5 GHz to 6.5 GHz
E5063AU-263 Upgrade from 3 GHz to 6.5 GHz
E5063AU-265 Upgrade from 4.5 GHz to 6.5 GHz
E5063AU-280 Upgrade from 500 MHz to 8.5 GHz
E5063AU-281 Upgrade from 1.5 GHz to 8.5 GHz
E5063AU-283 Upgrade from 3 GHz to 8.5 GHz
E5063AU-286 Upgrade from 6.5 GHz to 8.5 GHz
E5063AU-2D0 Upgrade from 500 MHz to 14 GHz
E5063AU-2D1 Upgrade from 1.5 GHz to 14 GHz
E5063AU-2D3 Upgrade from 3 GHz to 14 GHz
E5063AU-2D5 Upgrade from 4.5 GHz to 14 GHz
E5063AU-2D6 Upgrade from 6.5 GHz to 14 GHz
E5063AU-2D8 Upgrade from 8.5 GHz to 14 GHz
E5063AU-2H0 Upgrade from 500 MHz to 18 GHz
E5063AU-2H1 Upgrade from 1.5 GHz to 18 GHz
E5063AU-2H3 Upgrade from 3 GHz to 18 GHz
E5063AU-2H7 Upgrade from 6.5 GHz to 18 GHz
E5063AU-2HD Upgrade from 14 GHz to 18 GHz
E5063AU-721 Add GPIB
E5063AU-731 Add Handler IO
E5063AU-040 Upgrade digital H/W, from Win-7 to Win-10 for COMe CPU
E5063AU-041 Upgrade digital H/W, from Win-7 to Win-10 for Flex-ATX CPU

オプション価格はお問い合わせ下さい。

* 価格: 日本. 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です