検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

EU34420A Micro-Ohm Meter, 7 ½ Digit, for EU Sales Only

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

主要な特長と機能
  • Notice for European Union Customers: This non-RoHS product has been placed on the market prior to the compliance deadline and continues to be made available on the EU market under product number EU34420A. Please contact Keysight Sales for quotation and ordering.
  • High sensitivity DCV and resistance measurements at 100 pico-volt and 100 nano-ohm
  • Accurate temperature measurements with 0.003˚C accuracy using SPRT probes
  • Built-in low noise 2-channel scanners
  • Every spec verified, adjustments included
    Every spec verified, adjustments included
  • Lock in support & peak performance from the start
    Lock in support & peak performance from the start
製品同梱物
  • 34102A Low Thermal Input Cable
  • 34103A Low Thermal Shorting Plug
  • 11062A Kelvin Clip Set
  • Power Cord
  • Certificate of Calibration
  • Product Reference CD

* 価格: 日本. 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です