Rugged 30K counts, IP54 water-and-dust resistant DMM. Includes Low Pass Filter, low input Z mode, and continuity visual/audio alerts.

Highlights

  • IP54-certified water-and-dust resistance
  • Continuity tests with visual and audio alerts
  • Eliminate ghost voltage with low input impedance mode, ZLOW
  • Quick VFD troubleshooting with built-in low pass filter
  • Capture motor transients as fast as 250 μs with ‘peak detect’
  • 300 hours of battery life
  • CAT III 1000 V and CAT IV 600 V overvoltage protection

What's included:

  • Standard 3-year warranty (90 days for un-serialized accessories)
  • Test lead set
  • K-type thermocouple and adapter
  • Quick start guide
  • Batteries
  • Test report
  • Certificate of calibration

Extend the Capabilities of Your Product

Want help or have questions?