検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

N5990A 自動コンプライアンス/デバイス特性テスト

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

製品概算をご覧いただくためには、本体価格に必要なオプションを追加してください。
N5990A-003 Multi-lane (more than 2) Support 845,936
N5990A-004 Switch System and DSGA Platform Support 976,722
N5990A-005 Integrated BER Counter Interface Support 650,906
N5990A-006 Type-C, Alt Mode Receiver Tests and PDO Support 651,148
N5990A-008 Remote Power Management Support 438,333
N5990A-010 Test Sequencer, GUI, Report Generation, Remote Interface, 1 year S/W Maintenance 773,465
N5990A-011 Upgrade to current PCIe Compliance Test Specification Standard and Test Instrument Support 1,949,594
N5990A-012 Upgrade to current USB Compliance Test Specification Standard and Test Instrument Support 1,949,594
N5990A-013 Upgrade to current SATA Unified Test Document Standard and Test Instrument Support 1,263,704
N5990A-014 Upgrade to current HDMI Compliance Test Specification standard 1,263,704
N5990A-015 Upgrade to current DP Compliance Test Specification Standard and Test Instrument Support 1,949,594
N5990A-018 Upgrade to current MIPI M-PHY Conformance Test Suite Standard and Test Instrument Support 1,949,594
N5990A-019 Upgrade to current SD UHS-II Test Specification Standard and Test Instrument Support 1,171,994
N5990A-020 Upgrade to current Thunderbolt Test Specification Standard and Test Instrument Support 2,114,424
N5990A-031 PCI Express Link Training Suite Upgrade to current Compliance Test Specification Standard and Test Instrument Support 1,299,689
N5990A-036 Upgrade MIPI M-PHY Frame Generator to current MIPI M-PHY Specification 1,243,779
N5990A-101 PCI Express Receiver Tests 2,599,498
N5990A-102 USB Receiver Tests 2,599,498
N5990A-103 SATA Receiver Tests 1,967,465
N5990A-104 Thunderbolt Receiver Tests 3,249,403
N5990A-105 SAS Receiver Tests 3,249,403
N5990A-111 PCI Express U.2 Receiver Test Add-On 781,329
N5990A-120 SD UHS-II Receiver Tests 2,019,149
N5990A-151 HDMI Sink Tests 2,099,813
N5990A-155 DisplayPort Receiver Tests 2,599,498
N5990A-156 Embedded DisplayPort Receiver Test Add-On 1,243,779
N5990A-165 MIPI M-PHY Receiver Tests 2,599,498
N5990A-167 UFS Physical Layer Compliance Test Matrix Add-On 1,429,742
N5990A-204 Interface to TBT Transmitter Test Software 520,846
N5990A-265 Interface to MIPI M-PHY Transmitter Test Software 505,723
N5990A-301 PCI Express Link Training Suite 1,819,661
N5990A-302 USB Link Training Suite 1,819,661
N5990A-303 SATA Link Training Suite 1,217,213
N5990A-305 SAS Link Training Suite 1,949,594
N5990A-351 HDMI HEAC Tests 2,930,952
N5990A-366 MIPI M-PHY Frame Generator 1,837,895
N5990A-367 MIPI M-PHY/Unipro Error Counter and Test Script Wizard 1,106,903
N5990A-368 MIPI M-PHY Protocol-Specific Macros for LLI, SSIC and DigRF v4 526,048
N5990A-501 PCI Express Link Equalization Tests 1,559,675
N5990A-601 N5990A One Year Software Maintenance Extension PCIe 225,100
N5990A-602 N5990A One Year Software Maintenance Extension USB 225,100
N5990A-603 N5990A One Year Software Maintenance Extension Serial ATA 225,100
N5990A-604 N5990A One Year Software Maintenance Extension TBT 225,100
N5990A-605 N5990A One Year Software Maintenance Extension SAS 225,100
N5990A-620 N5990A One Year Software Maintenance Extension SD UHS 225,100
N5990A-650 N5990A One Year Software Maintenance Extension HDMI 225,100
N5990A-655 N5990A One Year Software Maintenance Extension DisplayPort 225,100
N5990A-665 N5990A One Year Software Maintenance Extension MIPI-M-PHY 225,100

参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。

関連ソフトウェア製品

  • No image available M8070A M8000シリーズ BERテスト・ソリューション用システム・ソフトウェア 

    M8070A M8000シリーズ BERテスト・ソリューション用システム・ソフトウェア

    • J-BERT M8020A用システム・ソフトウェア
    • グラフィカル・ユーザ・インタフェース
    • リモート制御
       

  • No image available M8085A MIPIレシーバーテスト用ソリューション 

    M8085A MIPIレシーバーテスト用ソリューション

    M8085Aは、M8000シリーズ BERテストソリューションのM8070Aビット・エラー・レート・テスト用システムソフトウェアのプラグインソフトウェアです。

  • No image available M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions 

    M8070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions

    Advanced Measurement Package for M8000 Series of BERT Test Solutions

  • No image available M8070B System Software for M8000 Series of BER Test Solutions 

    M8070B System Software for M8000 Series of BER Test Solutions

    System software for M8000 Series BERT Test Solutions

  • No image available M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions 

    M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions

    Error Distribution Analysis Package for M8000 Series BERT Test Solutions

関連製品&ソリューション

  • No image available M8020A J-BERT高性能BERT構成 

    M8020A J-BERT高性能BERT構成

    • 最高8.5/16 Gb/sのデータレート対応のパターンジェネレータおよびエラーディテクタ
    • 1~4個の16 Gb/s BERTチャネルを単一の5スロットAXIeシャーシに装備
    • 損失エミュレーションのためのISIの統合と調整
    • PCI Express用インタラクティブ・リンク・トレーニング
    • 内蔵のクロック・データ・リカバリおよびイコライゼーション

  • 81160A M8190A 12 Gサンプル/s任意波形発生器 

    M8190A 12 Gサンプル/s任意波形発生器

    • Keysight AWG 
    • 忠実度の優れた信号源 
    • 高分解能と広帯域を同時に実現します

  • No image available M8195A 65 GSa/s任意波形発生器 

    M8195A 65 GSa/s任意波形発生器

    • 最高の速度、帯域幅、チャネル密度を備えた、新しい任意波形発生器 
    • 最高32 Gボーの柔軟な信号発生機能 
    • クリーンな信号と歪み信号により、デバイスの限界までストレスを印加可能
       

  • 81150A Pulse Function Arbitrary Noise Generator 81150A パルス/ファンクション/任意波形/ノイズ発生器 

    81150A パルス/ファンクション/任意波形/ノイズ発生器

    理想的な信号やワースト・ケースの信号を作成でき、デバイスを正確かつ迅速に調べられます。120 MHzのパルス、240 MHzの正弦波、2Gサンプル/sの任意波形、AM、FM、φM、FSK変調機能、26日間の繰り返し周期のノイズが可能です。

  • 81134A Product Photograph 81134A パルス・パターン・ジェネレータ、3.35GHz、デュアル・チャネル 

    81134A パルス・パターン・ジェネレータ、3.35GHz、デュアル・チャネル

    81134A 3.35GHzデュアル・チャネル・パルス・パターン・ジェネレータは、Keysightの最新世代の高速パルス・パターン・ジェネレータです。

  • No image available ビット・エラー・レート・テスト(BERT)ソリューション 

    ビット・エラー・レート・テスト(BERT)ソリューション

    シリアル・ビット・エラー・レート(BER)シリーズ、ParBERTビット・エラー・レート(BER)プラットフォーム。

  • Serialbus Switch N4915A-005 Serial Bus Switch 

    N4915A-005 Serial Bus Switch

    Serial Bus Switch

  • No image available M8196A 92 GSa/s 任意波形発生器(AWG) 

    M8196A 92 GSa/s 任意波形発生器(AWG)

    • 業界最高のサンプリングレートを備えた新しい任意波形発生器
    • 最高64 Gボーの柔軟な信号発生機能
    • 高いチャネル密度: 1 AXIeモジュール当たり1、2、4チャネル(チャネル数はソフトウェアによるアップグレードが可能)

  • No image available M8040A 64 G baud高性能BERT 

    M8040A 64 G baud高性能BERT

    • 最大32 Gbaud/64 Gbaudのレートをサポートするパターンジェネレーター/アナライザ
    • PAM-4またはNRZを選択可能
    • ディエンファシス機能の内蔵、第2ジッタチャネルの装備
    • 真のPAM-4エラー解析
    • AXIeモジュール:3スロットのジェネレーターと1スロットのアナライザ

  • Photo of ParBERT and PCI Express DUT N5991 Receiver Compliance Test Automation Platform 

    N5991 Receiver Compliance Test Automation Platform

    • Universal bus test solution, that supports PCI Express®, CCIX and SAS.
    • Characterization mode for in-depth testing
    • HTML and / or Microsoft Excel reports for easy post-processing

  • Photo of ParBERT and PCI Express DUT N5991U32A USB3.2 Receiver Compliance Test Software 

    N5991U32A USB3.2 Receiver Compliance Test Software

    • Automated receiver stress signal calibration and compliance test procedures
    • Expert mode for beyond-compliance testing and characterization
    • HTML and/or Microsoft Excel reports for easy post-processing

  • Photo of ParBERT and PCI Express DUT N5991U40A USB4 Receiver Compliance Test Software 

    N5991U40A USB4 Receiver Compliance Test Software

    • Automated receiver stress signal calibration and compliance test procedures
    • Expert mode for beyond-compliance testing and characterization
    • HTML and/or Microsoft Excel reports for easy post-processing