検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540準拠校正 (試験成績書と校正証明書)
B1500A-ABA English Documentation
B1500A-ABJ 日本語マニュアル
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 商用校正証明書 (試験成績書付)
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

オプション価格はお問い合わせ下さい。

PS-S20-01 スタートアップ・アシスタンス
R-50C-011-3 キーサイト標準校正3年プラン
R-50C-011-5 キーサイト標準校正5年プラン
R-50U-001-3 出張校正3年プラン

オプション価格はお問い合わせ下さい。

関連ソフトウェア製品

  • EasyEXPERT group+特性評価ソフトウェア 

    EasyEXPERT group+特性評価ソフトウェア

    • EasyEXPERT group+は、ユーザーのPCまたはB150xメインフレームに搭載されたPC上で動作
    • 迅速な測定のセットアップ、実行、解析を実現する各種測定モードおよび機能
    • 前世代のEasyEXPERT/デスクトップEasyEXPERTソフトウェアからアップグレード可能
       

関連製品&ソリューション

  • B1505A B1505A パワー・デバイス・アナライザ/カーブトレーサ 

    B1505A パワー・デバイス・アナライザ/カーブトレーサ

    • 広範囲の条件(1500 A、10 kV、サブpA、10 μs、μΩ、-50 ℃~+250 ℃)にわたる正確なテスト
    • さまざまなデバイス評価機能(Qg、Rg、Ciss、Coss、Crss)
    • 効率の向上(自動テスト、安全環境、パッケージDUTとオンウエハー)
    • アップグレード可能でスケーラブルなアーキテクチャー
       

  • WGFMU B1530A (B1500A-A30, B1500AU-030) 波形発生器/高速測定ユニット(WGFMU) 

    B1530A (B1500A-A30, B1500AU-030) 波形発生器/高速測定ユニット(WGFMU)

    • パルスドIV/トランジェントIV測定に対応する高速(200 MSa/s)測定機能
    • 10 nsの分解能の任意の波形の作成
    • 負荷線の影響のない正確なパルスドIV測定
    • ダイナミックレンジ機能による広い電流範囲

  • B1540A EasyEXPERT group+ソフトウェア(B150xメインフレーム用) 

    EasyEXPERT group+ソフトウェア(B150xメインフレーム用)

    • EasyEXPERT group+は、ユーザーのPCまたはB150xメインフレームに搭載されたPC上で動作
    • 迅速な測定のセットアップ、実行、解析を実現する各種測定モードおよび機能
    • 前世代のEasyEXPERT/デスクトップEasyEXPERTソフトウェアからアップグレード可能

  • モジュラソース・モニタユニッチE><br><INPUT TYPE= モジュラ・ソース・モニタ・ユニット・シリーズ(E5270B、E5260A、E5262A、E5263A) 

    モジュラ・ソース・モニタ・ユニット・シリーズ(E5270B、E5260A、E5262A、E5263A)

    デバイスの高精度パラメトリック計測、そして個別部品の高速測定を実現するフレキシブルな製品ファミリーです。

  • Semiconductor Parameter/Device Analyzer Series EasyEXPERT group+ソフトウェア(PC用) 

    EasyEXPERT group+ソフトウェア(PC用)

    • EasyEXPERT group+は、ユーザーのPCまたはB150xメインフレームに搭載されたPC上で動作
    • 迅速な測定のセットアップ、実行、解析を実現する各種測定モードおよび機能
    • 前世代のEasyEXPERT/デスクトップEasyEXPERTソフトウェアからアップグレード可能

  • B2200A fAリークスイッチ・メインフレーム 低リーク・スイッチ・メインフレーム・ファミリ(B2200A/B2201A/E5250A) 

    低リーク・スイッチ・メインフレーム・ファミリ(B2200A/B2201A/E5250A)

    パラメータ・アナライザやデバイス・アナライザとウエハ・プローバの間に配置される低リークのスイッチ・マトリクスです。自動評価・テストによりテスト・コストを削減します。

  • No image available ソース/メジャー・ユニット(SMU) 

    ソース/メジャー・ユニット(SMU)

    SMUは、頭文字が同じソース/モニタ・ユニットと呼ばれることもあります。 SMUは、高精度に電圧/電流を供給すると同時に電圧/電流を測定できます。

  • No image available B1520A (B1500A-A20, B1500AU-020) マルチ周波数キャパシタンス測定ユニット(MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) マルチ周波数キャパシタンス測定ユニット(MFCMU)

    • CV、C-t、C-f測定用のマルチ周波数ACインピーダンス測定機能
    • 1 kHz~5 MHzの周波数レンジ
    • 25 Vの内蔵DCバイアスとSMU/SCUUによる100 VのDCバイアスSCUUによる簡単で高速で正確なIV/CV測定

  • No image available B1525A (B1500A-A25, B1500AU-025) 高電圧半導体パルス・ジェネレータ・ユニット(HV-SPGU) 

    B1525A (B1500A-A25, B1500AU-025) 高電圧半導体パルス・ジェネレータ・ユニット(HV-SPGU)

    • 不揮発性メモリの評価に適した高電圧出力(最大±40 V)
    • 各チャネルによる2レベル/3レベル・パルス機能のサポート
    • 10 nsの分解能での柔軟な任意波形の作成
    • モジュール当たり2チャネル

  • No image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) ソース/メジャート・ユニット(SMU) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) ソース/メジャート・ユニット(SMU)

    • 4象限ソースと測定機能によるfAまでの正確なIV特性評価
    • 測定範囲:0.1 fA~1 A/0.5 µV~200 V
    • スポット/掃引/パルス/サンプリング測定機能
    • 漏れ電流補正によるQS-CV測定

  • No image available B1542A 10 nsパルスドIVパラメトリック・テスト・ソリューション [販売終了製品] 

    B1542A 10 nsパルスドIVパラメトリック・テスト・ソリューション [販売終了製品]

    • 高k/SOIパルスドIV特性評価に最適なソリューション
    • 10 nsの最小ゲート・パルス幅、2 nsの立ち上がり/立ち下がり時間
    • 1 μsの電流測定分解能
    • サポート測定器:B1500A、E5270B、E5260A、E5262A/63A、4155B/C、4156B/C

  • E5250A E5250A 低リーク・スイッチ・メインフレーム 

    E5250A 低リーク・スイッチ・メインフレーム

    E5250Aは、プラグイン・モジュールにより、汎用パラメトリック測定用のクロスポイント・マトリクス、または長期信頼性評価を行なうマルチプレクサとして構成することができます。

  • B2201A 14ch Low Leakage Switch Mainframe B2201A 14ch 低リーケージ・スイッチ・メインフレーム 

    B2201A 14ch 低リーケージ・スイッチ・メインフレーム

    半導体パラメータ・アナライザとウェーハ間に配置された高性能スイッチング・マトリックスにより、評価テストを自動化してテスト・コストを削減できます。

  • B2200A fA Leakage Switch Mainframe B2200A fA リーケージ・スイッチ・メインフレーム 

    B2200A fA リーケージ・スイッチ・メインフレーム

    半導体パラメータ・アナライザとウェーハ間に配置された高性能スイッチング・マトリックスにより、評価テストを自動化してテスト・コストを削減できます。