検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

8509C 偏波アナライザ

販売/サポート: 販売・サポート終了製品 | 利用可能なサポートの確認
販売終了

絞込み

コンテンツのタイプ

1-7 / 7

並べ替え
8509B/C Software Upgrade Version C.03.01
Upgrade your Keysight 8509B/C Polarization analyzer to the latest version of firmware (which operates on the instrument controller).

ユーザ・マニュアル 2002-09-26

Polarization Measurements of Signals and Components (PN-8509-1)
This product note discusses various types of polarization measurements, introduces related polarization phenomena, presents measurement setups, procedures and typical Keysight 8509 test results.

アプリケーション・ノート 2002-06-21

PDF PDF 1.36 MB
Automated, In-Line Polarization Crosstalk Measurement, Product Note 8509-3
The 8509s in-line PXT method is widely used in the manufacture and test of PM fiber pigtailed lasers, modulators and passive components.

アプリケーション・ノート 2002-03-22

PDF PDF 456 KB
8509A/B User's Guide
8509A/B Lightwave Polarization Analyzer User's Guide

ユーザ・マニュアル 2001-12-01

PDF PDF 3.14 MB
8509C光偏波アナライザユーザーズ/ガイド
本書は"Keysight 8509C Lightwave Polarization Analyzer User’s/Reference Guide" (Part No. 08509-90042) (Printed in USA, March 2001)を翻訳したものです。最新情報は英語マニュアルをご確認ください。

ユーザ・マニュアル 2001-08-20

PDF PDF 5.18 MB
Narrow-band PMD Measurements with the Keysight 8509C (PN 8509-2)
This product note provides information about making narrow-band Polarization Mode Dispersion (PMD) measurements using the Keysight 8509B Lightwave Polarization Analyzer.

アプリケーション・ノート 2001-02-01

PDF PDF 830 KB
Polarization-dependent Loss (PN 11896-2)
This product note discusses the concept of PDL and gives examples of typical values that are expected for common lightwave components.

アプリケーション・ノート 2000-06-01

PDF PDF 202 KB