Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Serial ATA and Serial Attached SCSI Logic Analyzer Configuration

Sold By:

Key Features & Specifications

  • Supports Serial ATA (SATA) and Serial Attached SCSI (SAS)
  • Full speed capture (1.5 Gb/s and 3.0 Gb/s) without retiming or repeating the link
  • Built-in packet recognizers for robust triggering (up to 52 bytes of the packet header can be defined for exact packet definition)
  • Spread spectrum clocking (SSC) supported

Description

Minimum Requirements for Debugging Serial ATA or Serial Attached SCSI
Product One Bi-Directional Port Two Bi-Directional Ports Additional Information
16900 Series Logic Analyzer System Frame11   16900 Series Modular Logic Analysis Systems
16740-Series
16750-Series
16752-Series
16910-Series
16950-Series
Logic Analyzer Modules
1 2     16900 Measurement Modules
N4219B Protocol Analysis Probes11  N4219B
N4218A Interposers12  N4218A
E5378A Cable Adapter24  E5378A