検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

S8708A 5G Advanced Performance Test Toolset

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Keysight’s S8708A 5G Advanced Performance Test Toolset is an end-to-end wireless device test solution that enables chipset and device makers together with mobile operators to evaluate and optimize the performance of 5G devices in a lab environment. S8708A 5G Advanced Performance Test Toolset is a part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

The solution offers a verified test set developed prior to the release of 3GPP FR2 MIMO OTA and allows R&D teams to test beam management in a 3D spatial fading channel at mmWave frequencies. It covers advanced performance testing above standard requirements for beam management testing with pre-defined test cases and customizable test scripts that are available to meet specific customer requirements.

The solution offers:

  • Verified test set developed prior to the release of 3GPP FR2 MIMO OTA
  • Validated channel models for FR2 MIMO OTA according to the TR38.901 test specification
  • Predefined and customizable beam management performance test cases
  • Verified device data throughput performance under CDL channel models in FR1 and FR2
  • State-of-the art logging, visualization and debugging tools to resolve issues more quickly

概要

With the S8708A 5G Advanced Performance Test Toolset, you will gain insight into 5G device performance in real world channel conditions. The toolset enables reliable performance testing of mobile devices in a lab and allows you to reach a first-to-market status with high-quality devices.

The S8708A 5G Advanced Performance Test Toolset is the most complete solution for device performance testing. It integrates a high capacity PROPSIM Channel Emulator and an UXM 5G network emulator together with FR2 OTA chambers and mmWave access components. The solution covers mmWave MIMO OTA tests according to the pre-3GPP test specification and allows R&D teams to validate beam management in real world radio channel conditions. It delivers an integrated lab-based test solution that enables users to validate real world performance in a controlled lab environment for enhanced product quality. Stress-test devices and optimize to achieve maximum performance. Expose early prototypes to realistic field conditions and accelerate market launch with Keysight’s automated lab test solution.