検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Features

  • Tests the complete specification for MIPI C-PHY v1.2 section 9 and C-PHY CTS v1.1 section 1
  • Tests LP and HS tests for all possible speeds
  • Automated oscilloscope measurement setup, testing and reporting for increased accuracy, time-savings and repeatability
  • Automated margin analysis

Requirements

  • Infiniium oscilloscope with firmware 6.40.00801 or greater
  • D9010DMBA De-embedding software (Precision Probe, InfiniiSim Basic)
  • D9020SCNA InfiniiScan Event Identification Software

概要

The MIPI C-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your C-PHY data links. The C-PHY electrical test software allows you to automatically execute C-PHY conformance tests for your CSI-2 and DSI-2 architectures. The application automatically displays the results in a flexible report format. In addition to measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

関連する業種&テクノロジー