検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

D9010ETHC 10M/100M/1GBASE-T and Energy Efficient Ethernet Compliance Test Application Software

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Comprehensive measurement and debug solution

  • The D9010ETHC Ethernet 10/100/1G Compliance Software with Energy Efficient Ethernet (EEE) provides rapid and automated testing of Energy Efficient Ethernet network devices
  • The application automates compliance test coverage for tests in the Energy Efficient Ethernet IEEE802.3az-2010 specification
  • Wide range of Energy Efficient Ethernet electrical tests are performed for 1000BASE-T, 100BASE-TX and 10BASE-T

Flexible and extensible

  • Automated setup ensures result repeatability and let’s test engineers run the application without being an expert on Energy Efficient Ethernet testing procedures
  • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
  • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
  • Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms

Compatibility

  • S-series real-time oscilloscopes

Requirements

Standard Ethernet option:

  • N5395C Ethernet test fixture – for standard 10BASE-T, 100BASE-TX and 1000BASE-T Ethernet technologies tests.
  • N5396A gigabit Ethernet jitter test cable for jitter testing.

Energy Efficient Ethernet Fixture Option:

  • 640-0581-001 (EEE-TPA-ERK) Energy Efficient Ethernet test fixture kit from Wilder Technologies - for Energy Efficient Ethernet testing.
     

概要

The Keysight Technologies, Inc. compliance test application provides a fast and effortless way to test, debug and characterize your 10M/100M/1GBASE-T Ethernet designs. The Keysight D9010ETHC 10M/100M/1GBASE-T compliance application software for Infiniium real-time oscilloscopes saves you time and money by automating the task of preforming compliance measurements. The tests performed by the D9010EBSC software are based on the IEEE 802.3-2005 and ANSI X3.263-1995 standards specification and for Energy Efficient Ethernet the IEEE802.3az-2010 standard.

Performing Ethernet and EEE measurements as per requirements of developing industry standards can be challenging and difficult. You can save time and maximize the accuracy of your Ethernet measurements by using the Keysight D9010ETHC 10M/100M/1GBASE-T with Energy Efficient Ethernet compliance application software with your Z-Series real-time oscilloscope. This tool will allow you to measure your Pulse Amplitude Modulation 4-Level (PAM4) and NRZ design according to the measurement requirements detailed in the IEEE802.3bs and IEEE802.3cd standards.