検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

S94601B Device Measurement eXpert (DMX)

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Easy setup of complex measurements with an intuitive UI
  • Customize DUT templates to help inexperienced users optimize measurements
  • Supports all existing PNA measurement applications
  • Covers a wide variety of amplifiers, filters, and mixers

概要

Device Measurement eXpert (DMX) is a measurement configuration assistant that aides users in setting up and optimizing complex measurements for various types of devices. The customizable wizard guides users through DUT connection, measurement setup, and display. DMX provides repeatability across the workflow by automatically setting up measurements in a consistent and optimal manner.

S94602B Limit Assistant is compatible with DMX and provides simple limit mask setup for many DMX-supported measurements.

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software.