検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

D9050PCIC PCI Express 5.0 Transmitter Electrical Performance Validation and Compliance Software

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • PCI Express TX analysis of PCIe 5.0 Signals at speeds up to 32 GT/s
  • Uncorrelated Jitter, Preset Testing, Uncorrelated PWJ and more
  • Configurable pass/fail margin reporting
  • HTML Summary Report

概要

Use the PCIe 5.0 Tx compliance software to test, debug and characterize your PCIe Gen5 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report upon test completion. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. With the option InfiniiSim Waveform Transformation Toolset, the software supports integrated de-embedding of the breakout channel of the test fixture.