検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

D9010AUTP Automotive Protocol Decode/Trigger Software (CAN, LIN, CAN-FD, FlexRay, SENT)

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

  • Set up your scope to show CAN, LIN, CAN-FD, FlexRay and SENT protocol decode in less than 30 seconds
  • Get access to a rich set of integrated software-based protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

概要

This application includes a suite of configurable protocol-level trigger conditions specific to CAN, LIN, FlexRay, SENT and CAN-FD. When serial triggering is selected, the application enables software-based triggering. Application supports CAN-dbc symbolic debug.