検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

D9020JITA Jitter, Vertical and Phase Noise Analysis Software for 90000, V-, Z- and UXR-Series Oscilloscopes

購入窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

Jitter Analysis Provides

  • Automatic setup wizard for creating jitter histograms, trends, and spectrums
  • Automatic setup wizard for RJ/DJ separation via multiple algorithms, pattern lengths, BER levels
  • Multiple clock recovery methods
  • Calibration to remove RJ from oscilloscope
  • Composite histograms and graphs of separated RJ, PJ, DJ, DDJ, DCD and ISI jitter subcomponents
  • Composite histograms and graphs of separated TI, DDI, PI, ISI noise subcomponents
  • Spectral and noise BER bathtubs

Phase Noise Analysis Provides

  • Plotting Single Side Band (SSB) phase noise as log frequency vs dBc/Hz
  • Using 2 channels and cross-correlation to reduce broadband measurement noise.
  • Measure phase noise of differential clocks with reduced broadband measurement noise.
  • Measure phase noise of spread-spectrum modulated clocks.
  • Reduce broadband noise (RJ) in cross-correlated time interval error (TIE) measurements.
  • Measure integrated jitter between two frequencies on phase noise plot.
  • Measure phase noise in circuit with InfiniiMax probes.

概要

With faster edge speeds and shrinking data valid windows in today's high-speed digital designs, insight into the causes of jitter has become critical for success. This jitter analysis software, combined with Keysight's Infiniium oscilloscopes, is a key tool for identifying and quantifying jitter components that affect the reliability of your design. Time correlation of jitter to the real-time signal makes it easy to trace jitter components to their sources. Additional compliance views and a measurement setup wizard now simplify and automate RJ/DJ separation for testing against industry standards.

This software automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ) that is contributed to the total jitter (TJ) PDF by each transition in the pattern. It also comes with both spectral and tail-fit jitter separation algorithm.

Every waveform is different. As a result, having the flexibility of multiple jitter separation solutions means better answers for each individual waveform. Use the new tail-fit algorithm to properly identify and measure aperiodic bounded uncorrelated jitter, which is especially useful if the waveform is being influenced by cross-talk.

The Phase Noise analysis feature measures phase noise in a clock source. Phase noise measurement results are presented in a log frequency plot where the amplitude units are dBc/Hz (decibels relative to the carrier power normalized to a 1 Hz bandwidth). Phase noise is one of the most important figures of merit of a signal generating device and can be a limiting factor in a mission-critical application within aerospace and defense, as well as in communications.

This software is compatible with the V-Series, Z-Series, UXR-Series, and 90000 Series Infiniium oscilloscopes.