Use this rack flange and filler panel with only one instrument mounted on either the left or the right side of the rack.

HIGHLIGHTS

  • Rack cabinet: System II or System II Plus

The Keysight DAQA190A/1CM124A rackmount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English.

The Keysight DAQA190A/1CM124A is compatible with the Keysight DAQ970A, DAQ973A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs, the Keysight 33500B and 33600A series function generators.

For more information about DAQ, please visit Keysight data acquisition - DAQ page.

 

Extend the Capabilities of Your Product

Want help or have questions?