検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

X8711A IoTデバイス・ファンクション・テスト・ソリューション

購入窓口
  • Keysight - 納期はお問合せ下さい

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

X8711A-001
BLE 4.2 signaling 

BLE 4.2 signaling

X8711A-001
  • 34999A RF module with Bluetooth® LE 4.2 signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A HW with KS83301A Measurement Suite for Bluetooth signaling test capabilities (recommended)
X8711A-002
WLAN b/g/n signaling 

WLAN b/g/n signaling

X8711A-002
  • 34999A RF module with WLAN b/g/n signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A hardware with KS83302A Measurement Suite for WLAN signaling test capabilities (recommended)
     
X8711A-100
BLE 4.2 signaling and WLAN b/g/n signaling 

BLE 4.2 signaling and WLAN b/g/n signaling

X8711A-100
  • 34999A RF module with Bluetooth® 4.2 signaling and WLAN b/g/n signaling radios enabled; used with 34972A DAQ as base X8711A hardware
  • Complete the X8711A with KS83301A and KS83302A Measurement Suites for Bluetooth and WLAN signaling tests
     
X8711A-DPS DC power supply
X8711A-H01 USB hub for European Union countries
X8711A-UK6 Commercial calibration certificate with test data included
KS8000A
Test Automation Platform, Core Engine 

Test Automation Platform, Core Engine

KS8000A
  • Powerful, flexible and extensible test sequencer deployment software
  • Subset of KS8400A TAP Developers System
  • Supports Microsoft Windows and Linux deployments
KS83301A
BLE 4.2 signaling measurement suite 

BLE 4.2 signaling measurement suite

KS83301A
  • Bluetooth® Low Energy (BLE) 4.2 signaling Measurement Suite for the X8711A IoT Device Functional Test Solution
KS83301A-1FL BLE 4.2 signaling measurement suite, node-locked, 12 months license
KS83301A-1FP BLE 4.2 signaling measurement suite, node-locked, perpetual license
KS83301A-1NL BLE 4.2 signaling measurement suite, floating, 12 months license
KS83301A-1NP BLE 4.2 signaling measurement suite, floating (single site), perpetual license
KS83301A-1TL BLE 4.2 signaling measurement suite, transportable, 12 months license
KS83301A-1TP BLE 4.2 signaling measurement suite, transportable, perpetual license
KS83302A
WLAN b/g/n signaling measurement suite 

WLAN b/g/n signaling measurement suite

KS83302A
  • WLAN b/g/n signaling Measurement Suite for the X8711A IoT Device Functional Test Solution
KS83302A-1FL WLAN b/g/n signaling measurement suite, node-locked, 12 months license
KS83302A-1FP WLAN b/g/n signaling measurement suite, node-locked, perpetual license
KS83302A-1NL WLAN b/g/n signaling measurement suite, floating, 12 months license
KS83302A-1NP WLAN b/g/n signaling measurement suite, floating (single site), perpetual license
KS83302A-1TL WLAN b/g/n signaling measurement suite, transportable, 12 months license
KS83302A-1TP WLAN b/g/n signaling measurement suite, transportable, perpetual license
KS8400A
Test Automation Platform, Developer's System 

Test Automation Platform, Developer's System

KS8400A
  • Powerful, flexible and extensible test sequencer software.
  • Timing analyzer helps optimize test plan speed.
  • Result Viewer helps visualize, compare and analyze test plan data
  • GUI simplifies test plan creation and troubleshooting

オプション価格はお問い合わせ下さい。

R-D4A-001-L 12 months, node-locked, license, software support subscription
R-D4A-002-L 12 months, floating (single site), license, software support subscription
R-D4A-004-L 12 months, transportable, license, software support subscription
R-D4A-005-L 12 months, USB portable, license, software support subscription
R-D5A-001-A Node-locked license
R-D5A-002-B Floating (single site) license
R-D5A-004-D Transportable license
R-D5A-005-E USB portable license
R-D6A-001-L 12-months, node-locked, software support subscription
R-D6A-002-L 12-months, floating (single site), software support subscription
R-D6A-004-L 12-months, transportable, software support subscription
R-D6A-005-L 12-months, USB portable, software support subscription

オプション価格はお問い合わせ下さい。

関連ソフトウェア製品

  • No image available KS83301A Bluetooth® Low Energy(BLE)4.2シグナリング測定スイート 

    KS83301A Bluetooth® Low Energy(BLE)4.2シグナリング測定スイート

    • X8711A IoTデバイス・ファンクション・テスト・ソリューション用Bluetooth® Low Energy(BLE)4.2シグナリング測定スイート

  • No image available KS83302A 無線LAN b/g/nシグナリング測定スイート 

    KS83302A 無線LAN b/g/nシグナリング測定スイート

    • X8711A IoTデバイス・ファンクション・テスト・ソリューション用の無線LAN b/g/nシグナリング測定スイート

  • IO Libraries Suite Logo - Agilent IOライブラリ・スイート 

    IOライブラリ・スイート

    • 測定器からPCへの容易な接続 
    • GPIB、RS-232C、LAN、PXI、AXIe、USBインタフェースを使用したほとんどの測定器が使用可能 
    • さまざまなアプリケーション開発環境に対応できる測定器通信
       

  • No image available KS8400A テスト自動化プラットフォーム開発システム 

    KS8400A テスト自動化プラットフォーム開発システム

    • 高度で柔軟性の高い拡張可能なテスト・シーケンサー・ソフトウェア 
    • テストプランの速度の最適化に役立つタイミング・アナライザ 
    • テストプランのデータの表示、比較、解析に役立つ結果ビュワー 
    • テストプランの作成/トラブルシューティングを容易にするGUI
       

関連製品&ソリューション

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXIデータ収集/データロガー・スイッチ・ユニット 

    34972A LXIデータ収集/データロガー・スイッチ・ユニット

    • 6 ½桁のDDM(22ビット)内蔵の3スロットLXIデータ収集ユニット。8種類のプラグイン・モジュールから選択
    • 1 GビットLANおよびUSB 2.0により、PCへの接続が簡単

  • No image available E36102B 小型・低ノイズ DC電源、6 V、5 A、30 W 

    E36102B 小型・低ノイズ DC電源、6 V、5 A、30 W

    • Keysight E36102B ベンチ用基本電源の特長は、コンパクトなサイズ(2U ¼ラック)と30 W/6 V/5 Aという仕様範囲です。

  • 34972A LXI Data Acquisition / Data Logger Switch Unit DAQ970A データ収集システム 

    DAQ970A データ収集システム

    • USB/LAN搭載の3スロットメインフレーム
    • 最大450チャネル/秒でスキャンできる6 1/2桁(22ビット)の内蔵DMMと新しい半導体マルチプレクサーモジュール
    • 8種類のスイッチ/コントロール・プラグイン・モジュールを選択可能

関連する業種&テクノロジー

トレーニング、イベント