検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

X8711A-001
BLE 4.2 signaling 

BLE 4.2 signaling

X8711A-001
  • 34999A RF module with Bluetooth® LE 4.2 signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A HW with KS83301A Measurement Suite for Bluetooth signaling test capabilities (recommended)
X8711A-002
WLAN b/g/n signaling 

WLAN b/g/n signaling

X8711A-002
  • 34999A RF module with WLAN b/g/n signaling radio enabled.
  • To use with 34972A DAQ to form the base hardware of the X8711A.
  • Complete the X8711A hardware with KS83302A Measurement Suite for WLAN signaling test capabilities (recommended)
     
X8711A-100
BLE 4.2 signaling and WLAN b/g/n signaling 

BLE 4.2 signaling and WLAN b/g/n signaling

X8711A-100
  • 34999A RF module with Bluetooth® 4.2 signaling and WLAN b/g/n signaling radios enabled; used with 34972A DAQ as base X8711A hardware
  • Complete the X8711A with KS83301A and KS83302A Measurement Suites for Bluetooth and WLAN signaling tests
     
X8711A-ABA English Printed Quick Start Guide
X8711A-DPS DC power supply
X8711A-H01 USB hub for European Union countries
X8711A-UK6 Commercial calibration certificate with test data included
E8900-D10 USB read-only licensing dongle - FLEX10
KS8000A
Test Automation Platform, Core Engine 

Test Automation Platform, Core Engine

KS8000A
  • Powerful, flexible and extensible test sequencer deployment software
  • Subset of KS8400A PathWave Test Automation Developers System
  • Supports Microsoft Windows and Linux deployments
KS83301B
BLE 4.2 signaling measurement suite 

BLE 4.2 signaling measurement suite

KS83301B
  • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
  • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)
KS83302B
WLAN b/g/n signaling measurement suite 

WLAN b/g/n signaling measurement suite

KS83302B
  • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
  • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)
KS8400A
Test Automation Platform, Developer's System 

Test Automation Platform, Developer's System

KS8400A
  • Powerful, flexible and extensible test sequencer software.
  • Timing analyzer helps optimize test plan speed.
  • Result Viewer helps visualize, compare and analyze test plan data
  • Editor simplifies test plan creation and troubleshooting

オプション価格はお問い合わせ下さい。

R-D4A-001-L 12-months, node-locked license, KeysightCare software support subscription
R-D4A-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-D4A-004-L 12-months, transportable license, KeysightCare software support subscription
R-D4A-005-L 12-months, USB portable license, KeysightCare software support subscription
R-D5A-001-A Node-locked perpetual license
R-D5A-002-B Floating (single site) perpetual license
R-D5A-004-D Transportable perpetual license
R-D5A-005-E USB portable perpetual license
R-D6A-001-L KeysightCare software support subscription, node-locked - 12 months
R-D6A-002-L KeysightCare software support subscription, floating (single site) -12 months
R-D6A-004-L KeysightCare software support subscription, transportable - 12 months
R-X4Q-001-F 6-months, node-locked license, KeysightCare software support subscription
R-X4Q-001-L 12-months, node-locked license, KeysightCare software support subscription
R-X4Q-001-X 24-months, node-locked license, KeysightCare software support subscription
R-X4Q-001-Y 36-months, node-locked license, KeysightCare software support subscription
R-X4Q-002-F 6-months, floating (single site) license, KeysightCare software support subscription
R-X4Q-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-X4Q-002-X 24-months, floating (single site) license, KeysightCare software support subscription
R-X4Q-002-Y 36-months, floating (single site) license, KeysightCare software support subscription
R-X4Q-004-F 6-months, transportable license, KeysightCare software support subscription
R-X4Q-004-L 12-months, transportable license, KeysightCare software support subscription
R-X4Q-004-X 24-months, transportable license, KeysightCare software support subscription
R-X4Q-004-Y 36-months, transportable license, KeysightCare software support subscription
R-X5Q-001-A Node-locked perpetual license
R-X5Q-002-B Floating (single site) perpetual license
R-X5Q-004-D Transportable perpetual license
R-X6Q-001-L KeysightCare software support subscription, node-locked - 12 months
R-X6Q-001-X KeysightCare software support subscription, node-locked - 24 months
R-X6Q-001-Y KeysightCare software support subscription, node-locked - 36 months
R-X6Q-001-Z KeysightCare software support subscription, node-locked - 60 months
R-X6Q-002-L KeysightCare software support subscription, floating (single site) -12 months
R-X6Q-002-X KeysightCare software support subscription, floating (single site) - 24 months
R-X6Q-002-Y KeysightCare software support subscription, floating (single site) - 36 months
R-X6Q-002-Z KeysightCare software support subscription, floating (single site) - 60 months
R-X6Q-004-L KeysightCare software support subscription, transportable - 12 months
R-X6Q-004-X KeysightCare software support subscription, transportable - 24 months
R-X6Q-004-Y KeysightCare software support subscription, transportable - 36 months
R-X6Q-004-Z KeysightCare software support subscription, transportable - 60 months

オプション価格はお問い合わせ下さい。

関連ソフトウェア製品

  • No image available KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite 

    KS83301B Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite

    • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
    • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)

  • No image available KS83302B WLAN b/g/n Signaling Measurement Suite 

    KS83302B WLAN b/g/n Signaling Measurement Suite

    • Provides the test steps for essential RF parameters testing such as input power measurement and receiver sensitivity with PER tests
    • Use with the X8711A IoT Device Functional Test solution and KS8400A TAP Developer System (recommended)

  • IO Libraries Suite Logo - Agilent IOライブラリ・スイート 

    IOライブラリ・スイート

    • 測定器からPCへの容易な接続 
    • GPIB、RS-232C、LAN、PXI、AXIe、USBインタフェースを使用したほとんどの測定器が使用可能 
    • さまざまなアプリケーション開発環境に対応できる測定器通信
       

  • No image available KS8400A Test Automation on PathWave 

    KS8400A Test Automation on PathWave

    • 高度で柔軟性の高い拡張可能なテスト・シーケンサー・ソフトウェア 
    • テストプランの速度の最適化に役立つタイミング・アナライザ 
    • テストプランのデータの表示、比較、解析に役立つ結果ビュワー 
    • テストプランの作成/トラブルシューティングを容易にするGUI
       

関連製品&ソリューション

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXIデータ収集/データロガー・スイッチ・ユニット 

    34972A LXIデータ収集/データロガー・スイッチ・ユニット

    • 6 ½桁のDDM(22ビット)内蔵の3スロットLXIデータ収集ユニット。8種類のプラグイン・モジュールから選択
    • 1 GビットLANおよびUSB 2.0により、PCへの接続が簡単

  • No image available E36102B 小型・低ノイズ DC電源、6 V、5 A、30 W 

    E36102B 小型・低ノイズ DC電源、6 V、5 A、30 W

    • Keysight E36102B ベンチ用基本電源の特長は、コンパクトなサイズ(2U ¼ラック)と30 W/6 V/5 Aという仕様範囲です。

関連する業種&テクノロジー