検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

構成例の参考価格(税抜) ¥ 3,075,078

構成例

S94522A Arbitrary Load Control, Device Characterization

  • S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

構成例の参考価格(税抜) ¥ 3,075,078

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
S94522A-1FY Arbitrary Load Control, Device Characterization, fixed 1-year license
S94522A-1TP Arbitrary Load Control, Device Characterization, transportable perpetual license
S94522A-1TY Arbitrary Load Control, Device Characterization, transportable 1-year license

オプション価格はお問い合わせ下さい。

関連製品&ソリューション

  • No image available N5241A PNA-Xマイクロ波ネットワーク・アナライザ、 13.5 GHz 

    N5241A PNA-Xマイクロ波ネットワーク・アナライザ、 13.5 GHz

    • 10 MHz to 13.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5242A PNA-Xマイクロ波ネットワーク・アナライザ、26.5 GHz 

    N5242A PNA-Xマイクロ波ネットワーク・アナライザ、26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5244A PNA-Xマイクロ波ネットワーク・アナライザ、 43.5 GHz 

    N5244A PNA-Xマイクロ波ネットワーク・アナライザ、 43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5245A PNA-Xマイクロ波ネットワーク・アナライザ、50 GHz 

    N5245A PNA-Xマイクロ波ネットワーク・アナライザ、50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5247A PNA-Xマイクロ波ネットワーク・アナライザ、 67 GHz 

    N5247A PNA-Xマイクロ波ネットワーク・アナライザ、 67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • No image available N5249A PNA-Xマイクロ波ネットワーク・アナライザ、8.5 GHz 

    N5249A PNA-Xマイクロ波ネットワーク・アナライザ、8.5 GHz

    • 10 MHz to 8.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications